|
|
|
|
Other qualified versions of SN74ALVC164245-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Widebus is a trademark of Texas Instruments. DESCRIPTION/ORDERING INFORMATIONThis 16-bit (dual-octal) noninverting bus transceiver contains two separate supply rails. B port has VCCB, which is set to operate at 3.3 V and 5 V. A port has VCCA, which is set to operate at 2.5 V and 3.3 V. This allows for translation from a 2.5-V to a 3.3-V environment, and vice versa, or from a 3.3-V to a 5-V environment, and vice versa. The SN74ALVC164245 is designed for asynchronous communication between data buses. The control circuitry (1DIR, 2DIR, 1OE, and 2OE) is powered by VCCA. To ensure the high-impedance state during power up or power down, the output-enable (OE) input should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| CALVC164245IDGGREP | ACTIVE | -40 to 85 | V62/05612-01YE | 1.93 | 100u | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CALVC164245IDLREP | ACTIVE | -40 to 85 | V62/05612-01XE | 1.93 | 100u | SSOP (DL) | 48 | View | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CALVC164245MDGGREP | ACTIVE | -55 to 125 | V62/05612-02YE | 3.20 | 100u | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| V62/05612-01XE | ACTIVE | -40 to 85 | 1.93 | 100u | SSOP (DL) | 48 | View | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| V62/05612-01YE | ACTIVE | -40 to 85 | 1.93 | 100u | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| V62/05612-02YE | ACTIVE | -55 to 125 | 3.20 | 100u | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:11 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCALVC164245IDGGREP | |||
| Worldwide | DigiKey | 405 | |
| TI Lead Time*: 16 WeeksCALVC164245IDLREP | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 410 | |
| TI Lead Time*: 20 WeeksCALVC164245MDGGREP | |||
| Americas | Avnet | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 3 | |
| TI Lead Time*: 16 WeeksV62/05612-01XE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksV62/05612-01YE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksV62/05612-02YE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CALVC164245IDGGREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CALVC164245IDLREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CALVC164245MDGGREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/05612-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/05612-01YE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/05612-02YE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74ALVC164245-EP 
View Application Notes for Dual Supply Translators
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74ALVC164245 | 16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVCH16T245 | SN74LVCH16T245 | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVCA164245 | 16-Bit Dual-Supply Bus Transceive W/Configurable Voltage Translation and 3-State | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC4245A | Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVCB164245 | 16-Bit Dual-Supply Bus Transceiver w/ Config. Xlation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number