SN74ALVC164245 Status: ACTIVE

16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74ALVC164245
Voltage Nodes(V)3.3, 2.7, 2.5, 1.8  
Input LevelLVTTL  
Output LevelLVTTL  
LogicTrue  
No. of Outputs16  
Output Drive(mA)-24/24  
Static Current0.04  
tpd max(ns)5.8  
Technology FamilyALVC  
Pin/Package48SSOP, 48TSSOP, 54BGA MICROSTAR JUNIOR, 56BGA MICROSTAR JUNIOR  
Operating Temp Range(Celsius)-40 to 85  
Approx. Price (US$) 1.32 | 1ku  
RatingCatalog  
 Samples
 Inventory

Other qualified versions of SN74ALVC164245

Version Part Number Definition
Enhanced Product SN74ALVC164245-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC4245A: Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs
  • SN74LVC8T245: 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs
  • SN74AVC16T245: 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • TMS320F2812: 32-Bit Digital Signal Controller with Flash
  • ISO1050: Isolated 5-V CAN Transceivers
  • TPS54310: 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter

More Related Products

Product Information

Features

  • Member of the Texas Instruments Widebus™ Family
  • Max tpd of 5.8 ns at 3.3 V
  • ±24-mA Output Drive at 3.3 V
  • Control Inputs VIH/VIL Levels Are Referenced to VCCA Voltage
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

NOTE: New and improved versions of the SN74ALVC164245 are available. The new part numbers are SN74LVC16T245 and SN74LVCH16T245 and should be considered for new designs.

Widebus is a trademark of Texas Instruments.

Description

This 16-bit (dual-octal) noninverting bus transceiver contains two separate supply rails. B port has VCCB, which is set to operate at 3.3 V and 5 V. A port has VCCA, which is set to operate at 2.5 V and 3.3 V. This allows for translation from a 2.5-V to a 3.3-V environment, and vice versa, or from a 3.3-V to a 5-V environment, and vice versa.

The SN74ALVC164245 is designed for asynchronous communication between data buses. The control cirucitry (1DIR, 2DIR, 1OE\, and 2OE\) is powered by VCCA.

To ensure the high-impedance state during power up or power down, the output-enable (OE)\ input should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The logic levels of the direction-control (DIR) input and the output-enable (OE)\ input activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports always is active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
74ALVC164245DGGRE4ACTIVE-40 to 851.32 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74ALVC164245DGGRG4ACTIVE-40 to 851.32 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74ALVC164245DGGTE4ACTIVE-40 to 851.32 | 1kuTSSOP (DGG) | 48 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
74ALVC164245DGGTG4ACTIVE-40 to 851.32 | 1kuTSSOP (DGG) | 48 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
74ALVC164245DLG4ACTIVE-40 to 851.45 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
74ALVC164245DLRG4ACTIVE-40 to 851.32 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74ALVC164245GRDRACTIVE-40 to 852.11 | 1kuBGA MICROSTAR JUNIOR (GRD) | 54  1000 | LARGE T&R Download CAD Format for this Footprint
74ALVC164245ZQLRACTIVE-40 to 851.41 | 1kuBGA MICROSTAR JUNIOR (ZQL) | 56 View 1000 | LARGE T&R Download CAD Format for this Footprint
74ALVC164245ZRDRACTIVE-40 to 851.41 | 1kuBGA MICROSTAR JUNIOR (ZRD) | 54  1000 | LARGE T&R Download CAD Format for this Footprint
SN74ALVC164245DGGRACTIVE-40 to 851.32 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74ALVC164245DGGTACTIVE-40 to 851.32 | 1kuTSSOP (DGG) | 48 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74ALVC164245DLACTIVE-40 to 851.45 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74ALVC164245DLRACTIVE-40 to 851.32 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74ALVC164245KRACTIVE-40 to 851.98 | 1kuBGA MICROSTAR JUNIOR (GQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:59 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 Weeks74ALVC164245DGGRE4
None Reported
View Distributors
TI Lead Time*: 20 Weeks74ALVC164245DGGRG4
None Reported
View Distributors
TI Lead Time*: 20 Weeks74ALVC164245DGGTE4
None Reported
View Distributors
TI Lead Time*: 20 Weeks74ALVC164245DGGTG4
None Reported
View Distributors
TI Lead Time*: 15 Weeks74ALVC164245DLG4
WorldwideDigiKey  Available
TI Lead Time*: 15 Weeks74ALVC164245DLRG4
WorldwideDigiKey  Available
TI Lead Time*: 8 Weeks74ALVC164245GRDR
AmericasArrow 1k
WorldwideDigiKey >1k
TI Lead Time*: 12 Weeks74ALVC164245ZQLR
AmericasAvnet 1k
AsiaWPI 949
EuropeAvnet-SILICA 1k
WorldwideDigiKey >1k
TI Lead Time*: 8 Weeks74ALVC164245ZRDR
WorldwideDigiKey >1k
Mouser Electronics 733
TI Lead Time*: 20 WeeksSN74ALVC164245DGGR
AmericasArrow 8
Avnet 5
Rochester Electronics >1k
AsiaFarnell Asia 736
WPI 1
EuropeAvnet-SILICA >1k
EBV Elektronik 65
Farnell 714
TI Lead Time*: 20 WeeksSN74ALVC164245DGGT
AmericasArrow 108
EuropeAvnet-SILICA 13
TI Lead Time*: 15 WeeksSN74ALVC164245DL
AmericasArrow 330
Newark 840
Rochester Electronics 64
AsiaFarnell Asia 153
EuropeAvnet-SILICA 45
EBV Elektronik >1k
Farnell 133
WorldwideDigiKey >1k
Mouser Electronics 42
TI Lead Time*: 15 WeeksSN74ALVC164245DLR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 11 WeeksSN74ALVC164245KR
WorldwideDigiKey >1k
Mouser Electronics 663
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74ALVC164245DGGRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74ALVC164245DGGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74ALVC164245DGGTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74ALVC164245DGGTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74ALVC164245DLG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74ALVC164245DLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74ALVC164245GRDR  TBD SNPB Level-1-240C-UNLIMViewView
74ALVC164245ZQLR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
74ALVC164245ZRDR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
SN74ALVC164245DGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74ALVC164245DGGT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74ALVC164245DL RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74ALVC164245DLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74ALVC164245KR  TBD SNPB Level-1-240C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74ALVC164245 Help

Datasheet

Application Notes

View Application Notes for Dual Supply Translators

User Guides

Selection Guides

Solution Guides

More Literature

View More Literature for Dual Supply Translators

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC4245A Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74AVC16T245 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74AVCA164245 16-Bit Dual-Supply Bus Transceive W/Configurable Voltage Translation and 3-State VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVCH16T245 SN74LVCH16T245 VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVC16T245 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74ALVC164245-EP Enhanced Product 16-Bit 2.5-V To 3.3-V/3.3-V To 5-V Level Shifting Transceiver, 3-State VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TLV1117-18 Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TSC2003 4-wire Touch Screen Controller TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPA2005D1 1.4-W Mono Class-D Audio Amplifier (TPA2005) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN74LVC08A Quadruple 2-Input Positive-AND Gate GATES-AND GATES TI customers also evaluated this product.
TPS767D318 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here