SN74ALVTH16245 Status: ACTIVE

2.5-V/3.3-V 16-Bit Bus Transceivers With 3-State Outputs


      
         
Alert me about changes<br/>to this product

 SN74ALVTH16245
Voltage Nodes(V)3.3, 2.5  
Vcc range(V)2.3 to 3.6  
Input LevelTTL  
Output LevelTTL  
Bus Drive(ma)-8/8  
No. of Outputs16  
No. of Bits16  
LogicTrue  
Static Current5 mA  
tpd max(ns)3.1  
RatingCatalog  
Technology FamilyALVTLVT  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74HC590A: 8-Bit Binary Counters With 3-State Output Registers
  • SN74AVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • TPS3808G33: Low Quiescent Current, Programmable-Delay Supervisory Circuit
  • Product Information

    Features

    • State-of-the-Art Advanced BiCMOS Technology (ABT) Widebus™ Design for 2.5-V and 3.3-V Operation and Low Static-Power Dissipation
    • Support Mixed-Mode Signal Operation (5-V Input and Output Voltages With 2.3-V to 3.6-V VCC)
    • Typical VOLP (Output Ground Bounce)
         <0.8 V at VCC = 3.3 V, TA = 25°C
    • High Drive (–32/64 mA at 3.3-V VCC)
    • Ioff and Power-Up 3-State Support Hot Insertion
    • Use Bus Hold on Data Inputs in Place of External Pullup/Pulldown Resistors to Prevent the Bus From Floating
    • Flow-Through Architecture Facilitates Printed Circuit Board Layout
    • Distributed VCC and GND Pins Minimize High-Speed Switching Noise
    • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

    Widebus is a trademark of Texas Instruments.

    Description

    The ’ALVTH16245 devices are 16-bit (dual-octal) noninverting 3-state transceivers designed for 2.5-V or 3.3-V VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

    These devices can be used as two 8-bit transceivers or one 16-bit transceiver. They allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated.

    These devices are fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

    Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

    When VCC is between 0 and 1.2 V, the devices are in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.2 V, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    74ALVTH16245DLG4ACTIVE-40 to 851.36 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    74ALVTH16245DLRG4ACTIVE-40 to 851.36 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    74ALVTH16245GRE4ACTIVE-40 to 851.36 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    74ALVTH16245GRG4ACTIVE-40 to 851.36 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    74ALVTH16245VRE4ACTIVE-40 to 851.50 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    74ALVTH16245VRG4ACTIVE-40 to 851.50 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    74ALVTH16245ZQLRACTIVE-40 to 851.32 | 1kuBGA MICROSTAR JUNIOR (ZQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    SN74ALVTH16245DLACTIVE-40 to 851.36 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74ALVTH16245DLRACTIVE-40 to 851.36 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74ALVTH16245GRACTIVE-40 to 851.36 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74ALVTH16245KRNRND-40 to 856.60 | 1kuBGA MICROSTAR JUNIOR (GQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintNot Available
    SN74ALVTH16245VRACTIVE-40 to 851.50 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:03 AM GMT, 08 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 12 Weeks74ALVTH16245DLG4
    WorldwideDigiKey  Available
    TI Lead Time*: 12 Weeks74ALVTH16245DLRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 Weeks74ALVTH16245GRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 Weeks74ALVTH16245GRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 16 Weeks74ALVTH16245VRE4
    None Reported
    View Distributors
    TI Lead Time*: 16 Weeks74ALVTH16245VRG4
    None Reported
    View Distributors
    TI Lead Time*: 11 Weeks74ALVTH16245ZQLR
    None Reported
    View Distributors
    TI Lead Time*: 12 WeeksSN74ALVTH16245DL
    AmericasAvnet 119
    AsiaFarnell Asia 200
    EuropeEBV Elektronik 50
    Farnell 200
    WorldwideDigiKey  Available
    TI Lead Time*: 12 WeeksSN74ALVTH16245DLR
    AmericasAvnet 1k
    WorldwideDigiKey >1k
    Mouser Electronics 186
    TI Lead Time*: 20 WeeksSN74ALVTH16245GR
    AmericasRochester Electronics >1k
    AsiaWPI >1k
    WorldwideDigiKey 4
    TI Lead Time*: 11 WeeksSN74ALVTH16245KR
    AmericasRochester Electronics >1k
    WorldwideDigiKey >1k
    TI Lead Time*: 16 WeeksSN74ALVTH16245VR
    AmericasRochester Electronics >1k
    WorldwideMouser Electronics 88
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    74ALVTH16245DLG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74ALVTH16245DLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74ALVTH16245GRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74ALVTH16245GRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74ALVTH16245VRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74ALVTH16245VRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74ALVTH16245ZQLR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
    SN74ALVTH16245DL RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74ALVTH16245DLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74ALVTH16245GR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74ALVTH16245KR  TBD SNPB Level-1-240C-UNLIMViewView
    SN74ALVTH16245VR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN74ALVTH16245 Help

    Datasheet

    Application Notes

    View Application Notes for Standard Transceivers

    User Guides

    Selection Guides

    More Literature

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74HC590A 8-Bit Binary Counters With 3-State Output Registers COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
    SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
    TPS3808G33 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
    TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
    TPS2104 2.7-5.5V Dual In/Single Out MOSFET, 0.5A Main/0.1A Aux Input, Act-Low Enable, Industrial Temp. POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES TI customers also evaluated this product.
    TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
    TPS3823-33 Supply Voltage Supervisor w/Watchdog input and manual reset POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
    TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
    TPA1517 Stereo, Medium Power, Class-AB Audio Amplifier AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
    TPS54615 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 2.5V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here