SN74AUC16244 Status: ACTIVE

16-Bit Buffer/Driver With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74AUC16244
Vcc range(V)0.8 to 2.7  
LogicTrue  
Output Drive(mA)-9/9  
No. of Gates16  
No. of Outputs16  
Static Current20 uA  
RatingCatalog  
Technology FamilyAUC  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74AUCH16244: 16-Bit Buffer/Driver with 3-State Outputs
  • PCA9306: Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator

Product Information

Features

  • Member of the Texas Instruments Widebus Family
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 2 ns at 1.8 V
  • Low Power Consumption, 20-µA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Widebus Is a trademark of Texas Instruments

DESCRIPTION/ORDERING INFORMATION

This 16-bit buffer/driver is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC16244 is designed specifically to
improve the performance and density of 3-state
memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

The device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. It provides true outputs and symmetrical active-low output-enable (OE) inputs.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
74AUC16244DGGRE4ACTIVE-40 to 851.87 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
74AUC16244DGGRG4ACTIVE-40 to 851.87 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
74AUC16244DGVRE4ACTIVE-40 to 851.87 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
74AUC16244DGVRG4ACTIVE-40 to 851.87 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC16244DGGRACTIVE-40 to 851.87 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC16244DGVRACTIVE-40 to 851.87 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC16244GQLRNRND-40 to 853.08 | 1kuBGA MICROSTAR JUNIOR (GQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintNot Available
SN74AUC16244ZQLRACTIVE-40 to 852.05 | 1kuBGA MICROSTAR JUNIOR (ZQL) | 56 View 1000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:08 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 Weeks74AUC16244DGGRE4
None Reported
View Distributors
TI Lead Time*: 20 Weeks74AUC16244DGGRG4
None Reported
View Distributors
TI Lead Time*: 12 Weeks74AUC16244DGVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74AUC16244DGVRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74AUC16244DGGR
None Reported
View Distributors
TI Lead Time*: 12 WeeksSN74AUC16244DGVR
WorldwideDigiKey 434
TI Lead Time*: 8 WeeksSN74AUC16244GQLR
AmericasRochester Electronics >1k
TI Lead Time*: 8 WeeksSN74AUC16244ZQLR
AmericasRochester Electronics 1k
WorldwideDigiKey 30
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74AUC16244DGGRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74AUC16244DGGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74AUC16244DGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74AUC16244DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC16244DGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC16244DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC16244GQLR  TBD SNPB Level-1-240C-UNLIMViewView
SN74AUC16244ZQLR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AUC16244 Help

Datasheet

Application Notes

View Application Notes for Non-Inverting Buffers and Drivers

User Guides

Selection Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74AUCH16244 16-Bit Buffer/Driver with 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here