SN74AUC16245 Status: ACTIVE

16-Bit Bus Transceiver with 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74AUC16245
Vcc range(V)0.8 - 2.7  
Bus Drive(ma)-/+9  
No. of Outputs16  
No. of Bits16  
LogicTrue  
Static Current20 uA  
tpd max(ns)1.9  
RatingCatalog  
Technology FamilyAUC  
 Samples
 Inventory

Product Information

Features

  • Member of the Texas Instruments Widebus™ Family
  • Optimized for 1.8-V Operation and is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub 1-V Operable
  • Max tpd of 2 ns at 1.8 V
  • Low Power Consumption, 20-uA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Widebus is a trademark of Texas Instruments.

Description

This 16-bit (dual-octal) noninverting bus transceiver is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC16245 is designed for asynchronous communication between data buses. The control-function implementation minimizes external timing requirements.

This device can be used as two 8-bit transceivers or one 16-bit transceiver. It allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
74AUC16245DGGRE4ACTIVE-40 to 851.87 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
74AUC16245DGGRG4ACTIVE-40 to 851.87 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC16245DGGPREVIEW-40 to 85 TSSOP (DGG) | 48 View 40 Download CAD Format for this FootprintNot Available
SN74AUC16245DGGRACTIVE-40 to 851.87 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC16245DGVRACTIVE-40 to 851.87 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC16245DGVRG4ACTIVE-40 to 851.87 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC16245GQLRNRND-40 to 853.08 | 1kuBGA MICROSTAR JUNIOR (GQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintNot Available
SN74AUC16245ZQLRACTIVE-40 to 852.05 | 1kuBGA MICROSTAR JUNIOR (ZQL) | 56 View 1000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:01 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 Weeks74AUC16245DGGRE4
None Reported
View Distributors
TI Lead Time*: 20 Weeks74AUC16245DGGRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74AUC16245DGGR
AsiaWPI >1k
WorldwideMouser Electronics 217
TI Lead Time*: 12 WeeksSN74AUC16245DGVR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksSN74AUC16245DGVRG4
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksSN74AUC16245GQLR
AmericasRochester Electronics >1k
TI Lead Time*: 8 WeeksSN74AUC16245ZQLR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics 900
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74AUC16245DGGRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74AUC16245DGGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC16245DGG      View
SN74AUC16245DGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC16245DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC16245DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC16245GQLR  TBD SNPB Level-1-240C-UNLIMViewView
SN74AUC16245ZQLR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AUC16245 Help

Datasheet

Application Notes

View Application Notes for Standard Transceivers

User Guides

Selection Guides

More Literature

Simulation Models

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here