SN74AUC1G125-EP Status: ACTIVE

Enhanced Product Single Bus Buffer Gate With 3-State Output


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74AUC1G125-EP
Pin/Package5SC70  
Approx. Price (US$) 0.51 | 1ku  
Operating Temp Range(Celsius)-55 to 125  
Technology FamilyAUC  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of SN74AUC1G125-EP

Version Part Number Definition
Catalog SN74AUC1G125 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN74AHCT1G125-Q1: Automotive Catalog Single Bus Buffer Gate With 3-State Output
  • SN74AUC1G125: Single Bus Buffer Gate With 3-State Output
  • SN74AUP1G125: Low-Power Single Bus Buffer Gate with 3-State Output
  • TPS3808-EP: Enhanced Product Low Quiescent Current, Programmable Delay Supervisory Circuit

Product Information

Features

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 2.5 ns at 1.8 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

DESCRIPTION/ORDERING INFORMATION

The SN74AUC1G125 is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC1G125 is a single-line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CAUC1G125MDCKREPACTIVE-55 to 125V62/06656-01XE0.51 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/06656-01XEACTIVE-55 to 125 0.51 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:09 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksCAUC1G125MDCKREP
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksV62/06656-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CAUC1G125MDCKREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/06656-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AUC1G125-EP Help

Datasheet

Application Notes

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74AHCT1G125-Q1 Automotive Catalog Single Bus Buffer Gate With 3-State Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74AUC1G125 Single Bus Buffer Gate With 3-State Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74AUP1G125 Low-Power Single Bus Buffer Gate with 3-State Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS3808-EP Enhanced Product Low Quiescent Current, Programmable Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here