|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
NanoFree is a trademark of Texas Instruments DESCRIPTION/ORDERING INFORMATIONThis bus buffer gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation. The SN74AUC1G240 is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high. To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver. NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| 74AUC1G240DBVRE4 | ACTIVE | -40 to 85 | 0.20 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | ||
| 74AUC1G240DBVRG4 | ACTIVE | -40 to 85 | 0.20 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | ||
| 74AUC1G240DCKRE4 | ACTIVE | -40 to 85 | 0.17 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | ||
| 74AUC1G240DCKRG4 | ACTIVE | -40 to 85 | 0.17 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | ||
| SN74AUC1G240DBVR | ACTIVE | -40 to 85 | 0.20 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | ||
| SN74AUC1G240DCKR | ACTIVE | -40 to 85 | 0.17 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | ||
| SN74AUC1G240YZPR | ACTIVE | -40 to 85 | 0.26 | 1ku | DSBGA (YZP) | 5 | 3000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:01 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 Weeks74AUC1G240DBVRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 Weeks74AUC1G240DBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 Weeks74AUC1G240DCKRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 Weeks74AUC1G240DCKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN74AUC1G240DBVR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | 230 | |
| TI Lead Time*: 15 WeeksSN74AUC1G240DCKR | |||
| Asia | Farnell Asia | 64 | |
| WPI | >1k | ||
| Europe | Avnet-SILICA | >1k | |
| Farnell | 64 | ||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 15 WeeksSN74AUC1G240YZPR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 74AUC1G240DBVRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74AUC1G240DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74AUC1G240DCKRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74AUC1G240DCKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AUC1G240DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AUC1G240DCKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AUC1G240YZPR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74AUC1G240 
| Description | Part # | Company |
| Industrial Control via the CAN Bus Demonstration Platform | CANBUS-DEMO | Texas Instruments |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74AUC1G125 | Single Bus Buffer Gate With 3-State Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74AHC1G04 | Single Inverter Gate | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| SN74AVC2T45 | Dual-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TS5V330C | Quad SPDT Wide Bandwidth Video Switch With ESD & Low On-State Resistance | SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES | TI customers also evaluated this product. |
| TPD2E001 | Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPA6132A2 | 25-mW DirectPath Stereo Headphone Amplifier with Pop Suppression (TPA6132) | AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS | TI customers also evaluated this product. |
| TS3A44159 | 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| LM358 | Dual Operational Amplifiers | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TPD12S521 | HDMI Transmitter Port Protection and Interface Device | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| TPS73701 | Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number