|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
NanoFree Is a trademark of Texas Instruments DESCRIPTION/ORDERING INFORMATIONThis single positive-edge-triggered D-type flip-flop is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation. A low level at the preset (PRE) or clear (CLR) input sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not related directly to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs. To better optimize the flip-flop for higher frequencies, the CLR input overrides the PRE input when they are both low. NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| SN74AUC1G74DCTR | ACTIVE | -40 to 85 | 0.31 | 1ku | SM8 (DCT) | 8 | 3000 | LARGE T&R | ||
| SN74AUC1G74DCTRE4 | ACTIVE | -40 to 85 | 0.31 | 1ku | SM8 (DCT) | 8 | 3000 | LARGE T&R | ||
| SN74AUC1G74DCTRG4 | ACTIVE | -40 to 85 | 0.31 | 1ku | SM8 (DCT) | 8 | 3000 | LARGE T&R | ||
| SN74AUC1G74DCUR | ACTIVE | -40 to 85 | 0.31 | 1ku | US8 (DCU) | 8 | 3000 | LARGE T&R | ||
| SN74AUC1G74DCURE4 | ACTIVE | -40 to 85 | 0.31 | 1ku | US8 (DCU) | 8 | 3000 | LARGE T&R | ||
| SN74AUC1G74DCURG4 | ACTIVE | -40 to 85 | 0.31 | 1ku | US8 (DCU) | 8 | 3000 | LARGE T&R | ||
| SN74AUC1G74RSER | ACTIVE | -40 to 85 | 0.35 | 1ku | QFN (RSE) | 8 | 3000 | LARGE T&R | ||
| SN74AUC1G74RSERG4 | ACTIVE | -40 to 85 | 0.35 | 1ku | QFN (RSE) | 8 | 3000 | LARGE T&R | ||
| SN74AUC1G74YZPR | ACTIVE | -40 to 85 | 0.35 | 1ku | DSBGA (YZP) | 8 | 3000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:06 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 WeeksSN74AUC1G74DCTR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Newark | 390 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | >1k | |
| Europe | Farnell | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 15 WeeksSN74AUC1G74DCTRE4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 15 WeeksSN74AUC1G74DCTRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 WeeksSN74AUC1G74DCUR | |||
| Americas | Arrow | >1k | |
| Asia | Farnell Asia | >1k | |
| WPI | >1k | ||
| Europe | Farnell | >1k | |
| Spoerle | >1k | ||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 12 WeeksSN74AUC1G74DCURE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 WeeksSN74AUC1G74DCURG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN74AUC1G74RSER | |||
| Americas | Arrow | >1k | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 15 WeeksSN74AUC1G74RSERG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksSN74AUC1G74YZPR | |||
| Americas | Rochester Electronics | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74AUC1G74DCTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AUC1G74DCTRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AUC1G74DCTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AUC1G74DCUR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AUC1G74DCURE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AUC1G74DCURG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AUC1G74RSER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AUC1G74RSERG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AUC1G74YZPR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74AUC1G74 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC2G74 | Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| SN74LVC1G175 | Single D-Type Flip-Flop with Asynchronous Clear | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| SN74LVC1G123 | Single Retriggerable Monostable Multivibrator with Schmitt-Trigger Inputs | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| SN74AUP1G74 | Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| SN74AUC1G79 | Single Positive-Edge-Triggered D-Type Flip-Flop | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number