SN74AUC2G04 Status: ACTIVE

Dual Inverter Gate


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74AUC2G04
No. of Gates2  
tpd max(ns)1.2  
Pin/Package6DSBGA, 6SC70, 6SOT-23  
IOH(mA)-9  
IOL(mA)9  
Vcc min(V)0.8  
Vcc max(V)2.7  
Approx. Price (US$) 0.29 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Technology FamilyAUC  
ICC(uA)10  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Available in the Texas Instruments NanoStar™ and NanoFree™ Packages
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub 1-V Operable
  • Max tpd of 1.7 ns at 1.8 V
  • Low Power Consumption, 10 µA at 1.8 V
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoStar and NanoFree are trademarks of Texas Instruments.

Description

This dual inverter is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC2G04 performs the Boolean function Y = A\.

NanoStar™ and NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74AUC2G04DBVRACTIVE-40 to 850.29 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC2G04DBVRE4ACTIVE-40 to 850.29 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC2G04DBVRG4ACTIVE-40 to 850.29 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC2G04DCKRACTIVE-40 to 850.29 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC2G04DCKRE4ACTIVE-40 to 850.29 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC2G04DCKRG4ACTIVE-40 to 850.29 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC2G04YZPRACTIVE-40 to 850.37 | 1kuDSBGA (YZP) | 6  3000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:08 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksSN74AUC2G04DBVR
AmericasNewark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeAvnet-SILICA >1k
Farnell >1k
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksSN74AUC2G04DBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUC2G04DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUC2G04DCKR
AmericasAvnet >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeFarnell >1k
WorldwideDigiKey 955
Mouser Electronics 639
TI Lead Time*: 12 WeeksSN74AUC2G04DCKRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUC2G04DCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74AUC2G04YZPR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74AUC2G04DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC2G04DBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC2G04DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC2G04DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC2G04DCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC2G04DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC2G04YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AUC2G04 Help

Datasheet

Application Notes

User Guides

Selection Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC2GU04 Dual Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC2G04 Dual Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74AUC2G34 Dual Buffer Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
LM358A Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74LVC07A Hex Buffer/Driver With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC2G08 Dual 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
TXB0104 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74AVC4T245 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
MSP430F2122 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here