SN74AUCH16374 Status: ACTIVE

16-Bit Edge-Triggered D-Type Flip-Flop With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74AUCH16374
Vcc range(V)0.8 to 2.7  
Output Drive(mA)-9/9  
No. of Outputs16  
No. of Bits16  
Static Current20 uA  
th(ns)0.4  
tpd max(ns)2.2  
tsu(ns)0.6  
LogicTrue  
Technology FamilyAUC  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Member of the Texas Instruments Widebus™ Family
  • Optimized for 1.8-V Operation and is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub 1-V Operable
  • Max tpd of 2.8 ns at 1.8 V
  • Low Power Consumption, 20 µA Max ICC
  • ±l;8-mA Output Drive at 1.8 V
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Widebus is a trademark of Texas Instruments.

Description

This 16-bit edge-triggered D-type flip-flop is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUCH16374 is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers. It can be used as two 8-bit flip-flops or one 16-bit flip-flop. On the positive transition of the clock (CLK) input, the Q outputs of the flip-flop take on the logic levels set up at the data (D) inputs.

A buffered output-enable (OE)\ input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

OE\ does not affect internal operations of the latch. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
74AUCH16374DGGRE4ACTIVE-40 to 851.87 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
74AUCH16374DGGRG4ACTIVE-40 to 851.87 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
74AUCH16374DGVRE4ACTIVE-40 to 851.87 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
74AUCH16374DGVRG4ACTIVE-40 to 851.87 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
SN74AUCH16374DGGRACTIVE-40 to 851.87 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
SN74AUCH16374DGVRACTIVE-40 to 851.87 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this Footprint
SN74AUCH16374GQLRNRND-40 to 853.08 | 1kuBGA MICROSTAR JUNIOR (GQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintNot Available
SN74AUCH16374ZQLRACTIVE-40 to 852.05 | 1kuBGA MICROSTAR JUNIOR (ZQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:01 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 Weeks74AUCH16374DGGRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 Weeks74AUCH16374DGGRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74AUCH16374DGVRE4
None Reported
View Distributors
TI Lead Time*: 12 Weeks74AUCH16374DGVRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74AUCH16374DGGR
WorldwideDigiKey 776
TI Lead Time*: 12 WeeksSN74AUCH16374DGVR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 8 WeeksSN74AUCH16374GQLR
AmericasRochester Electronics >1k
WorldwideDigiKey 1k
TI Lead Time*: 8 WeeksSN74AUCH16374ZQLR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74AUCH16374DGGRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74AUCH16374DGGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74AUCH16374DGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74AUCH16374DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUCH16374DGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUCH16374DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUCH16374GQLR  TBD SNPB Level-1-240C-UNLIMViewView
SN74AUCH16374ZQLR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AUCH16374 Help

Datasheet

Application Notes

View Application Notes for D-Type (3-State) Flip-Flops

User Guides

Selection Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74AUC16374 16-Bit Edge-Triggered D-Type Flip-Flop With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS TI customers also evaluated this product.
SN74TVC3010 10-Bit Voltage Clamp VOLTAGE LEVEL TRANSLATION-TRANSLATING BUS SWITCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here