SN74AUP1G08 Status: ACTIVE

Low-Power Single 2-Input Positive-AND Gate


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74AUP1G08
tpd max(ns)4.3  
Pin/Package5DSBGA, 5SC70, 5SOT, 5SOT-23, 6DSBGA  
IOH(mA)-4  
IOL(mA)4  
Vcc min(V)0.8  
Vcc max(V)3.6  
PerformanceOptimized  
Approx. Price (US$) 0.12 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Technology FamilyAUP  
ICC(uA)0.9  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74AUP1G32: Low-Power Single 2-Input Positive-OR Gate
  • SN74LVC245A: Octal Bus Transceiver With 3-State Outputs
  • SN74LV32A: Quadruple 2-Input Positive-OR Gates
  • TPS5450: 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter

Product Information

Features

  • Available in the Texas Instruments NanoFree™ Package
  • Low Static-Power Consumption (ICC = 0.9 µA Maximum)
  • Low Dynamic-Power Consumption (Cpd = 4.3 pF Typ at 3.3 V)
  • Low Input Capacitance (Ci = 1.5 pF Typical)
  • Low Noise — Overshoot and Undershoot <10% of VCC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the Input(Vhys = 250 mV Typical at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 4.3 ns Maximum at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • ESD Protection Exceeds ±5000 V With Human-Body Model

NanoFree is a trademark of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The AUP family is TI's premier solution to the industry's low-power needs in battery-powered portable applications. This family ensures a very low static- and dynamic-power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in increased battery life. This product also maintains excellent signal integrity.

This single 2-input positive-AND gate performs the Boolean function Y = A • B or Y = A\ + B\ in positive logic.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74AUP1G08DBVRACTIVE-40 to 850.17 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G08DBVRE4ACTIVE-40 to 850.17 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G08DBVRG4ACTIVE-40 to 850.17 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G08DBVTACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G08DBVTE4ACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G08DBVTG4ACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G08DCKRACTIVE-40 to 850.17 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G08DCKRE4ACTIVE-40 to 850.17 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G08DCKRG4ACTIVE-40 to 850.17 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G08DCKTACTIVE-40 to 850.51 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G08DCKTE4ACTIVE-40 to 850.51 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G08DCKTG4ACTIVE-40 to 850.51 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G08DRLRACTIVE-40 to 850.19 | 1kuSOT (DRL) | 5  4000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G08DRLRG4ACTIVE-40 to 850.19 | 1kuSOT (DRL) | 5  4000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G08YFPRACTIVE 0.12 | 1kuDSBGA (YFP) | 6  3000 | LARGE T&R 
SN74AUP1G08YZPRACTIVE-40 to 850.27 | 1kuDSBGA (YZP) | 5  3000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:05 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksSN74AUP1G08DBVR
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 14 WeeksSN74AUP1G08DBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74AUP1G08DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74AUP1G08DBVT
AmericasArrow >1k
Rochester Electronics >1k
EuropeAvnet-SILICA 500
EBV Elektronik 125
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74AUP1G08DBVTE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74AUP1G08DBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74AUP1G08DCKR
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 14 WeeksSN74AUP1G08DCKRE4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 14 WeeksSN74AUP1G08DCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 17 WeeksSN74AUP1G08DCKT
AmericasArrow 1k
Rochester Electronics >1k
AsiaWPI 119
EuropeAvnet-SILICA >1k
EBV Elektronik 500
WorldwideDigiKey  Available
TI Lead Time*: 17 WeeksSN74AUP1G08DCKTE4
WorldwideDigiKey  Available
Mouser Electronics 205
TI Lead Time*: 17 WeeksSN74AUP1G08DCKTG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74AUP1G08DRLR
AmericasArrow >1k
Avnet >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 14 WeeksSN74AUP1G08DRLRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74AUP1G08YFPR
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksSN74AUP1G08YZPR
AmericasArrow >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74AUP1G08DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G08DBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G08DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G08DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G08DBVTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G08DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G08DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G08DCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G08DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G08DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G08DCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G08DCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G08DRLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G08DRLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G08YFPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
SN74AUP1G08YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AUP1G08 Help

Datasheet

Application Notes

Selection Guides

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74AUP1G32 Low-Power Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC245A Octal Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
SN74LV32A Quadruple 2-Input Positive-OR Gates GATES-OR GATES TI customers also evaluated this product.
TPS5450 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC06A Hex Inverter Buffers/Drivers With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS76333 Single Output LDO, 150mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74LV08A Quadruple 2-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
TSC2007 Nano-Power Touch Screen Controller with I2C Serial Interface TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
TPS2061 Single 1A Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
SN74LV132A Quadruple Positive-Nand Gates With Schmitt-Trigger Inputs GATES-NAND GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here