SN74AUP1G125 Status: ACTIVE

Low-Power Single Bus Buffer Gate with 3-State Output


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74AUP1G125
No. of Gates1  
tpd max(ns)4.6  
Pin/Package5DSBGA, 5SC70, 5SOT, 5SOT-23, 6DSBGA  
IOH(mA)-4  
IOL(mA)4  
Vcc min(V)0.8  
Vcc max(V)3.6  
Approx. Price (US$) 0.13 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Technology FamilyAUP  
ICC(uA)0.9  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC3G17: TRIPLE SCHMITT-TRIGGER BUFFER
  • SN74AUC1G125: Single Bus Buffer Gate With 3-State Output
  • TPS61160: White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package
  • TLV70033: 200mA, Low IQ, Low Dropout Regulator for Portables
  • CSD16301Q2: N-Channel NexFET™ Power MOSFET

Product Information

Features

  • Available in the Texas Instruments NanoFree™ Package
  • Low Static-Power Consumption (ICC = 0.9 µA Max)
  • Low Dynamic-Power Consumption (Cpd = 4 pF Typ at 3.3 V)
  • Low Input Capacitance (CI = 1.5 pF Typ)
  • Low Noise — Overshoot and Undershoot <10% of VCC
  • Input-Disable Feature Allows Floating Input Conditions
  • Ioff Supports Partial-Power-Down Mode Operation
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at Input
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 4.6 ns Max at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • ESD Protection Exceeds ±5000 V With Human-Body Model

NanoFree is a trademark of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The AUP family is TI's premier solution to the industry's low-power needs in battery-powered portable applications. This family ensures a very low static and dynamic power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in an increased battery life. This product also maintains excellent signal integrity.

This bus buffer gate is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high. This device has the input-disable feature, which allows floating input signals.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
74AUP1G125DBVRE4ACTIVE-40 to 850.17 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
74AUP1G125DBVRG4ACTIVE-40 to 850.17 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
74AUP1G125DBVTE4ACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
74AUP1G125DBVTG4ACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
74AUP1G125DCKRE4ACTIVE-40 to 850.17 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
74AUP1G125DCKRG4ACTIVE-40 to 850.17 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
74AUP1G125DCKTE4ACTIVE-40 to 850.51 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
74AUP1G125DCKTG4ACTIVE-40 to 850.51 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
74AUP1G125DRLRG4ACTIVE-40 to 850.19 | 1kuSOT (DRL) | 5  4000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G125DBVRACTIVE-40 to 850.17 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G125DBVTACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G125DCKRACTIVE-40 to 850.17 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G125DCKTACTIVE-40 to 850.51 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G125DRLRACTIVE-40 to 850.19 | 1kuSOT (DRL) | 5  4000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G125YFPRACTIVE 0.13 | 1kuDSBGA (YFP) | 6  3000 | LARGE T&R 
SN74AUP1G125YZPRACTIVE-40 to 850.26 | 1kuDSBGA (YZP) | 5  3000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:08 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 Weeks74AUP1G125DBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 14 Weeks74AUP1G125DBVRG4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 18 Weeks74AUP1G125DBVTE4
WorldwideDigiKey  Available
TI Lead Time*: 18 Weeks74AUP1G125DBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 18 Weeks74AUP1G125DCKRE4
None Reported
View Distributors
TI Lead Time*: 18 Weeks74AUP1G125DCKRG4
None Reported
View Distributors
TI Lead Time*: 18 Weeks74AUP1G125DCKTE4
None Reported
View Distributors
TI Lead Time*: 18 Weeks74AUP1G125DCKTG4
None Reported
View Distributors
TI Lead Time*: 14 Weeks74AUP1G125DRLRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksSN74AUP1G125DBVR
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 18 WeeksSN74AUP1G125DBVT
AmericasAvnet 250
Rochester Electronics >1k
AsiaFarnell Asia 280
EuropeFarnell 280
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74AUP1G125DCKR
AmericasArrow >1k
Rochester Electronics >1k
EuropeEBV Elektronik >1k
Spoerle >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 18 WeeksSN74AUP1G125DCKT
AmericasArrow >1k
Avnet 750
TI Lead Time*: 14 WeeksSN74AUP1G125DRLR
AmericasArrow >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 14 WeeksSN74AUP1G125YFPR
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksSN74AUP1G125YZPR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideMouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74AUP1G125DBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74AUP1G125DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74AUP1G125DBVTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74AUP1G125DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74AUP1G125DCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74AUP1G125DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74AUP1G125DCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74AUP1G125DCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74AUP1G125DRLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G125DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G125DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G125DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G125DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G125DRLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G125YFPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
SN74AUP1G125YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AUP1G125 Help

Datasheet

Application Notes

Selection Guides

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC3G17 TRIPLE SCHMITT-TRIGGER BUFFER LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74AUC1G125 Single Bus Buffer Gate With 3-State Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS61160 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TLV70033 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
CSD16301Q2 N-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
TPS79533 Single Output LDO, 500mA, Fixed(3.3V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
PCA9554A Remote 8-Bit I2C and SMBus I/O Expander with Interrupt Output and Configuration Registers I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
MSP430F2001 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
SN74LVC1G11 Single 3-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TXS0102 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS62410 2.25MHZ 2x800mA Dual Step-Down Converter with 1-Wire Interface in QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here