SN74AUP1G14 Status: ACTIVE

Low-Power Single Schmitt-Trigger Inverter


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74AUP1G14
tpd max(ns)4.9,5.6,6.1  
Pin/Package4DSBGA, 5DSBGA, 5SC70, 5SOT, 5SOT-23  
IOH(mA)-4  
IOL(mA)4  
Vcc min(V)0.8  
Vcc max(V)3.6  
Approx. Price (US$) 0.17 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Technology FamilyAUP  
ICC(uA)0.9  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74AUP1G04: Low-Power Single Inverter Gate
  • SN74AUP1G07: Low-Power Single Buffer/Driver with Open-Drain Outputs
  • SN74AUP1G17: Low-Power Single Schmitt-Trigger Buffer

More Related Products

Product Information

Features

  • Available in the Texas Instruments NanoStar™ Package
  • Low Static-Power Consumption (ICC = 0.9 µA Max)
  • Low Dynamic-Power Consumption (Cpd = 4.4 pF Typ at 3.3 V)
  • Low Input Capacitance (CI = 1.5 pF Typ)
  • Low Noise – Overshoot and Undershoot <10% of VCC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Includes Schmitt-Trigger Inputs
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 4.9 ns Max at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

NanoStar is a trademark of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The AUP family is TI’s premier solution to the industry’s low power needs in battery-powered portable applications. This family ensures a very low static and dynamic power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in an increased battery life. This product also maintains excellent signal integrity (see Figure 1 and Figure 2).

This device functions as an independent gate with Schmitt-trigger inputs, which allows for slow input transition and better switching-noise immunity at the input.

NanoStar™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74AUP1G14DBVRACTIVE-40 to 850.17 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G14DBVRE4ACTIVE-40 to 850.17 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G14DBVRG4ACTIVE-40 to 850.17 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G14DBVTACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G14DBVTE4ACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G14DBVTG4ACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G14DCKRACTIVE-40 to 850.17 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G14DCKRE4ACTIVE-40 to 850.17 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G14DCKRG4ACTIVE-40 to 850.17 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G14DCKTACTIVE-40 to 850.51 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G14DCKTE4ACTIVE-40 to 850.51 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G14DCKTG4ACTIVE-40 to 850.51 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G14DRLRACTIVE-40 to 850.19 | 1kuSOT (DRL) | 5  4000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G14DRLRG4ACTIVE-40 to 850.19 | 1kuSOT (DRL) | 5  4000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G14YFPRACTIVE 0.24 | 1kuDSBGA (YFP) | 4  3000 | LARGE T&R 
SN74AUP1G14YZPRPREVIEW-40 to 85 DSBGA (YZP) | 5  3000 Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:00 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksSN74AUP1G14DBVR
AmericasAvnet >1k
Rochester Electronics >1k
WorldwideDigiKey 880
Mouser Electronics 729
TI Lead Time*: 12 WeeksSN74AUP1G14DBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G14DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 17 WeeksSN74AUP1G14DBVT
AmericasArrow >1k
Rochester Electronics >1k
EuropeEBV Elektronik 500
WorldwideDigiKey  Available
TI Lead Time*: 17 WeeksSN74AUP1G14DBVTE4
WorldwideDigiKey  Available
TI Lead Time*: 17 WeeksSN74AUP1G14DBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 13 WeeksSN74AUP1G14DCKR
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
EuropeSpoerle >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 13 WeeksSN74AUP1G14DCKRE4
WorldwideDigiKey  Available
TI Lead Time*: 13 WeeksSN74AUP1G14DCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 13 WeeksSN74AUP1G14DCKT
AmericasArrow 500
Rochester Electronics 250
AsiaFarnell Asia 297
WPI 288
EuropeEBV Elektronik 500
Farnell 297
WorldwideDigiKey  Available
TI Lead Time*: 13 WeeksSN74AUP1G14DCKTE4
WorldwideDigiKey  Available
TI Lead Time*: 13 WeeksSN74AUP1G14DCKTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G14DRLR
AmericasArrow >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksSN74AUP1G14DRLRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74AUP1G14YFPR
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74AUP1G14DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G14DBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G14DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G14DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G14DBVTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G14DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G14DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G14DCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G14DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G14DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G14DCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G14DCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G14DRLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G14DRLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G14YFPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
SN74AUP1G14YZPR      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AUP1G14 Help

Datasheet

Application Notes

Selection Guides

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74AUP1G04 Low-Power Single Inverter Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74AUP1G07 Low-Power Single Buffer/Driver with Open-Drain Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74AUP1G17 Low-Power Single Schmitt-Trigger Buffer LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74AUP1G06 Low-Power Single Inverter Buffer/Driver with Open-Drain Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here