SN74AUP1G57 Status: ACTIVE

Low-Power Configurable Multiple-Function Gate


      
         
Alert me about changes<br/>to this product

 SN74AUP1G57
tpd max(ns)5.3  
Pin/Package6DSBGA, 6SC70, 6SOT, 6SOT-23  
IOH(mA)-4  
IOL(mA)-4  
Vcc min(V)0.8  
Vcc max(V)3.6  
PerformanceOptimized  
Approx. Price (US$) 0.14 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Technology FamilyAUP  
ICC(uA)0.5  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74AUP1G97: Low-Power Configurable Multiple-Function Gate
  • SN74AUP1G58: Low-Power Configurable Multiple-Function Gate
  • SN74LVC1G57: CONFIGURABLE MULTIPLE-FUNCTION GATE

More Related Products

Product Information

Features

  • Available in the Texas Instruments NanoFree™ Packages
  • Low Static-Power Consumption (ICC = 0.9 µA Max)
  • Low Dynamic-Power Consumption (Cpd = 4.3 pF Typ at 3.3 V)
  • Low Input Capacitance (Ci = 1.5 pF Typ)
  • Low Noise — Overshoot and Undershoot <10% of VCC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Includes Schmitt-Trigger Inputs
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 5.3 ns Max at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • ESD Protection Exceeds ±5000 V With Human-Body Model

NanoFree is a trademark of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The AUP family is TI's premier solution to the industry's low-power needs in battery-powered portable applications. This family ensures a very low static and dynamic power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in an increased battery life. This product also maintains excellent signal integrity, which produces very low undershoot and overshoot characteristics.

The SN74AUP1G57 features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions AND, OR, NAND, NOR, XNOR, inverter, and noninverter. All inputs can be connected to VCC or GND.

The device functions as an independent gate with Schmitt-trigger inputs, which allow for slow input transition and better switching noise immunity at the input.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74AUP1G57DBVRACTIVE-40 to 850.20 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G57DBVRE4ACTIVE-40 to 850.20 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G57DBVRG4ACTIVE-40 to 850.20 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G57DBVTACTIVE-40 to 850.53 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G57DBVTE4ACTIVE-40 to 850.53 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G57DBVTG4ACTIVE-40 to 850.53 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G57DCKRACTIVE-40 to 850.20 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G57DCKRE4ACTIVE-40 to 850.20 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G57DCKRG4ACTIVE-40 to 850.20 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G57DCKTACTIVE-40 to 850.53 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G57DCKTE4ACTIVE-40 to 850.53 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G57DCKTG4ACTIVE-40 to 850.53 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G57DRLRACTIVE-40 to 850.20 | 1kuSOT (DRL) | 6  4000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G57DRLRG4ACTIVE-40 to 850.20 | 1kuSOT (DRL) | 6  4000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G57YFPRACTIVE 0.14 | 1kuDSBGA (YFP) | 6  3000 | LARGE T&R 
SN74AUP1G57YZPRACTIVE-40 to 850.27 | 1kuDSBGA (YZP) | 6  3000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:08 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksSN74AUP1G57DBVR
AmericasRochester Electronics >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey 90
TI Lead Time*: 14 WeeksSN74AUP1G57DBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74AUP1G57DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74AUP1G57DBVT
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74AUP1G57DBVTE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74AUP1G57DBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74AUP1G57DCKR
AmericasRochester Electronics >1k
EuropeAvnet-SILICA >1k
EBV Elektronik >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 14 WeeksSN74AUP1G57DCKRE4
None Reported
View Distributors
TI Lead Time*: 14 WeeksSN74AUP1G57DCKRG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN74AUP1G57DCKT
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN74AUP1G57DCKTE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN74AUP1G57DCKTG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksSN74AUP1G57DRLR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 387
Mouser Electronics >1k
TI Lead Time*: 14 WeeksSN74AUP1G57DRLRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74AUP1G57YFPR
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksSN74AUP1G57YZPR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 986
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74AUP1G57DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G57DBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G57DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G57DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G57DBVTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G57DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G57DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G57DCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G57DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G57DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G57DCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G57DCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G57DRLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G57DRLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G57YFPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
SN74AUP1G57YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AUP1G57 Help

Datasheet

Application Notes

Selection Guides

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74AUP1G97 Low-Power Configurable Multiple-Function Gate LITTLE LOGIC-LL CONFIGURABLE GATE TI customers also evaluated this product.
SN74AUP1G58 Low-Power Configurable Multiple-Function Gate LITTLE LOGIC-LL CONFIGURABLE GATE TI customers also evaluated this product.
SN74LVC1G57 CONFIGURABLE MULTIPLE-FUNCTION GATE LITTLE LOGIC-LL CONFIGURABLE GATE TI customers also evaluated this product.
SN74LVC1G97 Configurable Multiple-Function Gate LITTLE LOGIC-LL CONFIGURABLE GATE TI customers also evaluated this product.
SN74AUP1G99 Low-Power Ultra-Configurable Multiple-Function Gate with 3-State Outputs LITTLE LOGIC-LL CONFIGURABLE GATE TI customers also evaluated this product.
SN74AUP1G98 Low-Power Configurable Multiple-Function Gate LITTLE LOGIC-LL CONFIGURABLE GATE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here