SN74AUP1G79 Status: ACTIVE

Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop


      
         
Alert me about changes<br/>to this product

 SN74AUP1G79
LogicTrue  
No. of Bits1  
No. of Outputs1  
Output Drive(mA)-4,4  
th(ns)0  
tsu(ns)1  
tpd max(ns)4  
Vcc range(V)0.8 to 3.6  
Static Current0.0005  
Pin/Package5DSBGA, 5SC70, 5SOT, 5SOT-23, 6DSBGA  
Voltage Nodes(V)3.3  
Vcc min(V)0.8  
Vcc max(V)3.6  
Approx. Price (US$) 0.18 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Technology FamilyAUP  
ICC(uA)0.9  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74AUP1G80: Low-Power Single Postitive-Edge-Triggered D-Type Flip-Flop
  • SN74LVC1G175: Single D-Type Flip-Flop with Asynchronous Clear
  • SN74AUP1G74: Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • SN74AUP1G08: Low-Power Single 2-Input Positive-AND Gate

More Related Products

Product Information

Features

  • Available in the Texas Instruments NanoStar™ Package
  • Low Static-Power Consumption: ICC = 0.9 µA Max
  • Low Dynamic-Power Consumption: Cpd = 3 pF Typ at 3.3 V
  • Low Input Capacitance: Ci = 1.5 pF Typ
  • Low Noise: Overshoot and Undershoot <10% of VCC
  • Ioff Supports Partial Power-Down-Mode Operation
  • Input Hysteresis Allows Slow Input Transition and
    Better Switching Noise Immunity at the Input
    (Vhys = 250 mV Typ at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 4 ns Max at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

NanoStar is a trademark of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The AUP family is TI’s premier solution to the industry’s low-power needs in battery-powered portable applications. This family ensures a very low static and dynamic power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in an increased battery life. This product also maintains excellent signal integrity (see Figure 1 and Figure 2).

This is a single positive-edge-triggered D-type flip-flop. When data at the data (D) input meets the setup time requirement, the data is transferred to the Q output on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

NanoStar™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74AUP1G79DBVRACTIVE-40 to 850.18 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G79DBVRE4ACTIVE-40 to 850.18 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G79DBVRG4ACTIVE-40 to 850.18 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G79DBVTACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G79DBVTE4ACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G79DBVTG4ACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G79DCKRACTIVE-40 to 850.18 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G79DCKRE4ACTIVE-40 to 850.18 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G79DCKRG4ACTIVE-40 to 850.18 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G79DCKTACTIVE-40 to 850.51 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G79DCKTE4ACTIVE-40 to 850.51 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G79DCKTG4ACTIVE-40 to 850.51 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G79DRLRACTIVE-40 to 850.20 | 1kuSOT (DRL) | 5  4000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G79DRLRG4ACTIVE-40 to 850.20 | 1kuSOT (DRL) | 5  4000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G79YFPRACTIVE 0.24 | 1kuDSBGA (YFP) | 6  3000 | LARGE T&R Purchase Samples
SN74AUP1G79YZPRACTIVE-40 to 850.34 | 1kuDSBGA (YZP) | 5  3000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:05 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksSN74AUP1G79DBVR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksSN74AUP1G79DBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74AUP1G79DBVRG4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 WeeksSN74AUP1G79DBVT
AmericasRochester Electronics 750
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G79DBVTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G79DBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G79DCKR
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksSN74AUP1G79DCKRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G79DCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G79DCKT
WorldwideDigiKey  Available
Mouser Electronics 998
TI Lead Time*: 12 WeeksSN74AUP1G79DCKTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G79DCKTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G79DRLR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksSN74AUP1G79DRLRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74AUP1G79YFPR
None Reported
View Distributors
TI Lead Time*: 14 WeeksSN74AUP1G79YZPR
AmericasArrow >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74AUP1G79DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G79DBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G79DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G79DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G79DBVTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G79DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G79DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G79DCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G79DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G79DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G79DCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G79DCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G79DRLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G79DRLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G79YFPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
SN74AUP1G79YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AUP1G79 Help

Datasheet

Application Notes

Selection Guides

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74AUP1G80 Low-Power Single Postitive-Edge-Triggered D-Type Flip-Flop LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74LVC1G175 Single D-Type Flip-Flop with Asynchronous Clear LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74AUP1G74 Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
SN74AUP1G08 Low-Power Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here