SN74AUP1G98 Status: ACTIVE

Low-Power Configurable Multiple-Function Gate


      
         
Alert me about changes<br/>to this product

 SN74AUP1G98
tpd max(ns)5.3,6,6.6,8.3  
Pin/Package6DSBGA, 6SC70, 6SOT, 6SOT-23  
IOH(mA)-4  
IOL(mA)4  
Vcc min(V)0.8  
Vcc max(V)3.6  
PerformanceOptimized  
Approx. Price (US$) 0.20 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Technology FamilyAUP  
ICC(uA)0.9  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74AUP1G58: Low-Power Configurable Multiple-Function Gate
  • SN74AUP1G97: Low-Power Configurable Multiple-Function Gate
  • SN74AUP1G57: Low-Power Configurable Multiple-Function Gate
  • SN74AUP1G08: Low-Power Single 2-Input Positive-AND Gate
  • SN74AUP1G04: Low-Power Single Inverter Gate
  • SN74AUP1G74: Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop

More Related Products

Product Information

Features

  • Available in the Texas Instruments NanoFree™ Package
  • Low Static-Power Consumption (ICC = 0.9 µA Max)
  • Low Dynamic-Power Consumption (Cpd = 4.6 pF Typ at 3.3 V)
  • Low Input Capacitance (Ci = 1.5 pF Typ)
  • Low Noise — Overshoot and Undershoot <10% of VCC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Includes Schmitt-Trigger Inputs
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 5.3 ns Max at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • ESD Protection Exceeds ±5000 V With Human-Body Model

NanoFree is a trademark of Texas Instruments

DESCRIPTION/ORDERING INFORMATION

The AUP family is TI's premier solution to the industry's low-power needs in battery-powered portable applications. This family ensures a very low static- and dynamic-power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in increased battery life. This product also maintains excellent signal integrity.

The SN74AUP1G98 features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and noninverter. All inputs can be connected to VCC or GND.

The device functions as an independent gate with Schmitt-trigger inputs, which allow for slow input transition and better switching-noise immunity at the input.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74AUP1G98DBVRACTIVE-40 to 850.20 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G98DBVRE4ACTIVE-40 to 850.20 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G98DBVRG4ACTIVE-40 to 850.20 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G98DBVTACTIVE-40 to 850.53 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G98DBVTE4ACTIVE-40 to 850.53 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G98DBVTG4ACTIVE-40 to 850.53 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G98DCKRACTIVE-40 to 850.20 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G98DCKRE4ACTIVE-40 to 850.20 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G98DCKRG4ACTIVE-40 to 850.20 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G98DCKTACTIVE-40 to 850.53 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G98DCKTE4ACTIVE-40 to 850.53 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G98DCKTG4ACTIVE-40 to 850.53 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G98DRLRACTIVE-40 to 850.20 | 1kuSOT (DRL) | 6  4000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G98DRLRG4ACTIVE-40 to 850.20 | 1kuSOT (DRL) | 6  4000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G98YZPRACTIVE-40 to 850.26 | 1kuDSBGA (YZP) | 6  3000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:07 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksSN74AUP1G98DBVR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksSN74AUP1G98DBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74AUP1G98DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74AUP1G98DBVT
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74AUP1G98DBVTE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74AUP1G98DBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G98DCKR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksSN74AUP1G98DCKRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G98DCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G98DCKT
AmericasArrow >1k
Rochester Electronics >1k
AsiaFarnell Asia 4
EuropeAvnet-SILICA >1k
Farnell 4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G98DCKTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G98DCKTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G98DRLR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics 600
TI Lead Time*: 12 WeeksSN74AUP1G98DRLRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74AUP1G98YZPR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74AUP1G98DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G98DBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G98DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G98DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G98DBVTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G98DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G98DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G98DCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G98DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G98DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G98DCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G98DCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G98DRLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G98DRLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G98YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AUP1G98 Help

Datasheet

Application Notes

Selection Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74AUP1G58 Low-Power Configurable Multiple-Function Gate LITTLE LOGIC-LL CONFIGURABLE GATE TI customers also evaluated this product.
SN74AUP1G97 Low-Power Configurable Multiple-Function Gate LITTLE LOGIC-LL CONFIGURABLE GATE TI customers also evaluated this product.
SN74AUP1G57 Low-Power Configurable Multiple-Function Gate LITTLE LOGIC-LL CONFIGURABLE GATE TI customers also evaluated this product.
SN74AUP1G99 Low-Power Ultra-Configurable Multiple-Function Gate with 3-State Outputs LITTLE LOGIC-LL CONFIGURABLE GATE TI customers also evaluated this product.
SN74AUP1G08 Low-Power Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74AUP1G04 Low-Power Single Inverter Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74AUP1G74 Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN74AUP1G98:

View All Tags

Other Support



Click Here