SN74AUP2G126 Status: ACTIVE

Low-Power Dual Bus Buffer Gate With 3-State Outputs


      
         
Alert me about changes<br/>to this product

 SN74AUP2G126
No. of Gates4  
tpd max(ns)9.9  
Pin/Package8DSBGA  
IOH(mA)-4  
IOL(mA)4  
Vcc min(V)0.8  
Vcc max(V)3.6  
Approx. Price (US$) 0.33 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Technology FamilyAUP  
ICC(uA)0.9  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC2G126: Dual Bus Buffer Gate With 3-State Outputs
  • SN74LVC2G07: Dual Buffer/Driver with Open-Drain Output
  • TXS0102: 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application

Product Information

Features

  • Available in the Texas Instruments NanoFree™ Package
  • Low Static-Power Consumption
    (ICC = 0.9 µA Max)
  • Low Dynamic-Power Consumption
    (Cpd = 4 pF Typ at 3.3 V)
  • Low Input Capacitance (Ci = 1.5 pF Typ)
  • Low Noise — Overshoot and Undershoot
    <10% of VCC
  • Input-Disable Feature Allows Floating Input Conditions
  • Ioff Supports Partial-Power-Down Mode Operation
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at Input
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 4.6 ns Max at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoFree Is a trademark of Texas Instruments

DESCRIPTION/ORDERING INFORMATION

The AUP family is TI's premier solution to the industry's low-power needs in battery-powered portable applications. This family ensures a very low static and dynamic power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in an increased battery life. This product also maintains excellent signal integrity (see Figure 1 and Figure 2).

The SN74AUP2G126 is a dual bus driver/line driver with 3-state outputs, designed for 0.8-V to 3.6-V VCC operation. The outputs are disabled when the associated output-enable (OE) input is low. This device has the input-disable feature, which allows floating input signals.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
SN74AUP2G126YFPRACTIVE-40 to 850.33 | 1kuDSBGA (YFP) | 8 3000 | LARGE T&R
SN74AUP2G126YZPRACTIVE-40 to 850.33 | 1kuDSBGA (YZP) | 8 3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:00 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksSN74AUP2G126YFPR
AmericasNewark >1k
AsiaFarnell Asia >1k
WPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksSN74AUP2G126YZPR
AmericasNewark >1k
AsiaFarnell Asia >1k
WPI >1k
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74AUP2G126YFPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
SN74AUP2G126YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AUP2G126 Help

Datasheet

Application Notes

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC2G126 Dual Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC2G07 Dual Buffer/Driver with Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TXS0102 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here