|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
DOC, EPIC, and Widebus are trademarks of Texas Instruments. Description
A Dynamic Output Control (DOC) circuit is implemented, which, during the transition, initially lowers the output impedance to effectively drive the load and, subsequently, raises the impedance to reduce noise. Figure 1 shows typical VOL vs IOL and VOH vs IOH curves to illustrate the output impedance and drive capability of the circuit. At the beginning of the signal transition, the DOC circuit provides a maximum dynamic drive that is equivalent to a high-drive standard-output device. For more information, refer to the TI application reports, AVC Logic Family Technology and Applications, literature number SCEA006, and Dynamic Output Control (DOC ) Circuitry Technology and Applications, literature number SCEA009. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| 74AVC16374DGGRE4 | ACTIVE | -40 to 85 | 3.52 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | ||
| 74AVC16374DGGRG4 | ACTIVE | -40 to 85 | 3.52 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | ||
| 74AVC16374DGVRE4 | ACTIVE | -40 to 85 | 3.52 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | ||
| 74AVC16374DGVRG4 | ACTIVE | -40 to 85 | 3.52 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | ||
| SN74AVC16374DGGR | ACTIVE | -40 to 85 | 3.52 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | ||
| SN74AVC16374DGVR | ACTIVE | -40 to 85 | 3.52 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | ||
| SN74AVC16374GQLR | NRND | -40 to 85 | 3.87 | 1ku | BGA MICROSTAR JUNIOR (GQL) | 56 | View | 1000 | LARGE T&R | Not Available | |
| SN74AVC16374ZQLR | ACTIVE | -40 to 85 | 3.87 | 1ku | BGA MICROSTAR JUNIOR (ZQL) | 56 | View | 1000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:07 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 Weeks74AVC16374DGGRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 Weeks74AVC16374DGGRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 Weeks74AVC16374DGVRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 Weeks74AVC16374DGVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN74AVC16374DGGR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Europe | EBV Elektronik | 1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 990 | ||
| TI Lead Time*: 12 WeeksSN74AVC16374DGVR | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 8 WeeksSN74AVC16374ZQLR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 425 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 74AVC16374DGGRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74AVC16374DGGRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74AVC16374DGVRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74AVC16374DGVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC16374DGGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC16374DGVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC16374GQLR | TBD | SNPB | Level-1-240C-UNLIM | View | View |
| SN74AVC16374ZQLR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74AVC16374 
View Application Notes for D-Type (3-State) Flip-Flops
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC2G14-Q1 | Automotive Catalog Dual Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| ADS7822-Q1 | Automotive Catalog 12-Bit, 200kSPS Micro Power Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74AVC4T245-Q1 | Automotive Catalog 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-Sta | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC1G07 | Single Buffer/Driver With Open-Drain Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |

No Tags are Available for this Part Number