|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
NanoFree Is a trademark of Texas Instruments DESCRIPTION/ORDERING INFORMATIONThis single-bit noninverting bus transceiver uses two separate configurable power-supply rails. The SN74AVC1T45 is optimized to operate with VCCA/VCCB set at 1.4 V to 3.6 V. It is operational with VCCA/VCCB as low as 1.2 V. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The The SN74AVC1T45 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input activate either the B-port outputs or the A-port outputs. The device transmits data from the A bus to the B bus when the B-port outputs are activated and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports always is active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ. The SN74AVC1T45 is designed so that the DIR input is powered by VCCA. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The VCC isolation feature ensures that if either VCC input is at GND, then both ports are in the high-impedance state. NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN74AVC1T45DBVR | ACTIVE | -40 to 85 | 0.31 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | ||
| SN74AVC1T45DBVRE4 | ACTIVE | -40 to 85 | 0.31 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | ||
| SN74AVC1T45DBVRG4 | ACTIVE | -40 to 85 | 0.31 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | ||
| SN74AVC1T45DBVT | ACTIVE | -40 to 85 | 0.64 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | Purchase Samples | |
| SN74AVC1T45DBVTE4 | ACTIVE | -40 to 85 | 0.64 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | Purchase Samples | |
| SN74AVC1T45DBVTG4 | ACTIVE | -40 to 85 | 0.64 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | Purchase Samples | |
| SN74AVC1T45DCKR | ACTIVE | -40 to 85 | 0.31 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | ||
| SN74AVC1T45DCKRE4 | ACTIVE | -40 to 85 | 0.31 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | ||
| SN74AVC1T45DCKRG4 | ACTIVE | -40 to 85 | 0.31 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | ||
| SN74AVC1T45DCKT | ACTIVE | -40 to 85 | 0.64 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | Purchase Samples | |
| SN74AVC1T45DCKTE4 | ACTIVE | -40 to 85 | 0.64 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | Purchase Samples | |
| SN74AVC1T45DCKTG4 | ACTIVE | -40 to 85 | 0.64 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | Purchase Samples | |
| SN74AVC1T45DRLR | ACTIVE | -40 to 85 | 0.35 | 1ku | SOT (DRL) | 6 | 4000 | LARGE T&R | |||
| SN74AVC1T45DRLRG4 | ACTIVE | -40 to 85 | 0.35 | 1ku | SOT (DRL) | 6 | 4000 | LARGE T&R | |||
| SN74AVC1T45YZPR | ACTIVE | -40 to 85 | 0.33 | 1ku | DSBGA (YZP) | 6 | 3000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:08 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksSN74AVC1T45DBVR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Europe | Avnet-SILICA | >1k | |
| Compel | >1k | ||
| Worldwide | DigiKey | 11 | |
| TI Lead Time*: 18 WeeksSN74AVC1T45DBVRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksSN74AVC1T45DBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksSN74AVC1T45DBVT | |||
| Americas | Arrow | >1k | |
| Newark | 215 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 916 | |
| Europe | Farnell | 701 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 204 | ||
| TI Lead Time*: 18 WeeksSN74AVC1T45DBVTE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksSN74AVC1T45DBVTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksSN74AVC1T45DCKR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 441 | ||
| TI Lead Time*: 18 WeeksSN74AVC1T45DCKRE4 | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksSN74AVC1T45DCKRG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 910 | ||
| TI Lead Time*: 18 WeeksSN74AVC1T45DCKT | |||
| Americas | Arrow | 750 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 110 | |
| Europe | Farnell | 10 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 8 | ||
| TI Lead Time*: 18 WeeksSN74AVC1T45DCKTE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksSN74AVC1T45DCKTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksSN74AVC1T45DRLR | |||
| Americas | Arrow | >1k | |
| Asia | WPI | >1k | |
| TI Lead Time*: 18 WeeksSN74AVC1T45DRLRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksSN74AVC1T45YZPR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74AVC1T45DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC1T45DBVRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC1T45DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC1T45DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC1T45DBVTE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC1T45DBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC1T45DCKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC1T45DCKRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC1T45DCKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC1T45DCKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC1T45DCKTE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC1T45DCKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC1T45DRLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC1T45DRLRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC1T45YZPR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74AVC1T45 
View Application Notes for Dual Supply Translators
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TXB0108 | 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TXB0104 | 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC2T45 | Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVC4T245 | 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TXS0102 | 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVC2T45 | Dual-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVC32T245 | 32-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| LM324 | Quadruple Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TS3USB221 | High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable | USB-USB SWITCHES-USB | TI customers also evaluated this product. |
| OPA2604 | Dual FET-Input, Low Distortion Operational Amplifier | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |
| TPS60403 | 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| SN74LVC2G14 | Dual Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TLV320ADC3101 | 92dB SNR Low-Power Stereo ADC with Digital Mic Support (ADC3101) | AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TL494 | PWM Control Circuit | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |

No Tags are Available for this Part Number