SN74AVC2T872 Status: ACTIVE

Voltage-Level Shifter for IC-USB Interface


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74AVC2T872
Voltage Nodes(V)1.2,1.5,1.8,2.5,3.3  
Vcc range(V)1.1 to 3.6  
No. of Outputs2  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package12DSBGA  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TXS0206: MMC, SD Card, MemoryStick Voltage-Translation Transceiver With ESD Protection and EMI Filtering
  • SN74AVCA406E: MMC and SD Card Voltage-Translation Transceiver
  • TXB0104: 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect

Product Information

Features

  • VCCA, VCCB Supply Voltage: 1.1 V to 3.6 V
  • When VCCB = 0 V, A-Port is Disabled and B-Port is Held
    at GND Through 120-k Pulldown
  • Crossover Skew of <1 ns
  • Meets All Requirements of the IC-USB Standard
  • Small Package: 0.4 mm pitch WCSP
    (1.2 mm × 1.6 mm)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78,
    Class II ESD Performance
    • A-Port (Host Side)
      • 2000-V Human-Body Model
      • 1000-V Charged-Device Model
    • B-Port (Peripheral Side)
      • 8000-V Contact Discharge
      • 15000-V Air-Gap Discharge

DESCRIPTION/ORDERING INFORMATION

The SN74AVC2T872 is a 2-bit voltage level translator optimized for use in interchip USB (IC-USB) applications. VCCA and VCCB can each operate over the full range of 1.1 V to 3.6 V. The device has been designed to maintain crossover skew to be less than 1 ns. Each B-port has an integrated 120-k pulldown resistor that can be enabled and disabled using the PD_EN control signal. If VCCB = 0 V, the A-port I/Os are disabled (Hi-Z) and the B-port I/Os are held to GND through the 120-k resistors. If VCCA = 0 V, the A-port and B-port I/Os are disabled (Hi-Z).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
SN74AVC2T872YFPRACTIVE-40 to 850.80 | 1kuDSBGA (YFP) | 12 3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:00 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksSN74AVC2T872YFPR
AsiaWPI >1k
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74AVC2T872YFPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AVC2T872 Help

Datasheet

Application Notes

View Application Notes for Application Specific (Compact flash, SD, MMC, I2C)

User Guides

Selection Guides

More Literature

View More Literature for Application Specific (Compact flash, SD, MMC, I2C)

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TXS0206 MMC, SD Card, MemoryStick Voltage-Translation Transceiver With ESD Protection and EMI Filtering VOLTAGE LEVEL TRANSLATION-APPLICATION SPECIFIC (COMPACT FLASH, SD, MMC, I2C) TI customers also evaluated this product.
SN74AVCA406E MMC and SD Card Voltage-Translation Transceiver VOLTAGE LEVEL TRANSLATION-APPLICATION SPECIFIC (COMPACT FLASH, SD, MMC, I2C) TI customers also evaluated this product.
TXB0104 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here