|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. DESCRIPTION/ORDERING INFORMATIONThe SN74AVCA406 is a transceiver for interfacing microprocessors with MultiMediaCards (MMCs), secure digital (SD) cards, Memory Stick compliant products, SmartMedia cards, or xD-Picture Cards. It integrates high ESD protection, which eliminates the need for external ESD diodes. Two supply-voltage pins allow the A-port and B-port input switching thresholds to be configured separately. The A port is designed to track VCCA, while the B port is designed to track VCCB0 and VCCB1. VCCA ,VCCB0 and VCCB1 can accept any supply voltage from 1.4 V to 3.6 V. Memory card standards recommend high ESD protection for devices that connect directly to the external memory card. To meet this need, the SN74AVCA406 incorporates ±15-kV air-gap discharge and ±8-kV contact discharge protection on the card side. If VCCB0 and VCCB1 are switched off (no card inserted), the A-port outputs are placed in the high-impedance state to conserve power. The SN74AVCA406 enables system designers to easily interface low-voltage microprocessors to different memory cards operating at higher voltages. The mode (MODE0 and MODE1) pins are used to configure the device to interface with different types of cards. The SN74AVCA406 is offered in the 48-ball MicroStar Jr. ball grid array (BGA) package. This package has dimensions of 4 × 4 mm, with a 0.5-mm ball pitch for effective board-space savings. Memory cards are widely used in mobile phones, PDAs, digital cameras, personal media players, camcorders, set-top boxes, etc. Low static power consumption and small package size make the SN74AVCA406 an ideal choice for these applications. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN74AVCA406DGGR | ACTIVE | -40 to 85 | 1.76 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | ||
| SN74AVCA406DGGRE4 | ACTIVE | -40 to 85 | 1.76 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | ||
| SN74AVCA406DGGRG4 | ACTIVE | -40 to 85 | 1.76 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | ||
| SN74AVCA406GQCR | ACTIVE | -40 to 85 | 2.90 | 1ku | BGA MICROSTAR JUNIOR (GQC) | 48 | View | 2500 | LARGE T&R | ||
| SN74AVCA406ZQCR | ACTIVE | -40 to 85 | 1.94 | 1ku | BGA MICROSTAR JUNIOR (ZQC) | 48 | View | 2500 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:05 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksSN74AVCA406DGGR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 18 WeeksSN74AVCA406DGGRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksSN74AVCA406DGGRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 8 WeeksSN74AVCA406GQCR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 8 WeeksSN74AVCA406ZQCR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Asia | Wintech | >1k | |
| Worldwide | DigiKey | 207 | |
| Mouser Electronics | >1k | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74AVCA406DGGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVCA406DGGRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVCA406DGGRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVCA406GQCR | TBD | SNPB | Level-1-240C-UNLIM | View | View |
| SN74AVCA406ZQCR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74AVCA406 
View Application Notes for Application Specific (Compact flash, SD, MMC, I2C)
View More Literature for Application Specific (Compact flash, SD, MMC, I2C)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TXS0206 | MMC, SD Card, MemoryStick Voltage-Translation Transceiver With ESD Protection and EMI Filtering | VOLTAGE LEVEL TRANSLATION-APPLICATION SPECIFIC (COMPACT FLASH, SD, MMC, I2C) | TI customers also evaluated this product. |
| TXS02612 | SDIO Port Expander With Voltage-Level Translation | VOLTAGE LEVEL TRANSLATION-APPLICATION SPECIFIC (COMPACT FLASH, SD, MMC, I2C) | TI customers also evaluated this product. |
| TWL1200 | SDIO, UART, and Audio Voltage-Level Transceiver | VOLTAGE LEVEL TRANSLATION-APPLICATION SPECIFIC (COMPACT FLASH, SD, MMC, I2C) | TI customers also evaluated this product. |
| SN74AVCA406L | MMC, SD Card, and Memory Stick Voltage-Translation Transceiver | VOLTAGE LEVEL TRANSLATION-APPLICATION SPECIFIC (COMPACT FLASH, SD, MMC, I2C) | TI customers also evaluated this product. |
| SN74AVCA406E | MMC and SD Card Voltage-Translation Transceiver | VOLTAGE LEVEL TRANSLATION-APPLICATION SPECIFIC (COMPACT FLASH, SD, MMC, I2C) | TI customers also evaluated this product. |
| SN74AVC2T872 | Voltage-Level Shifter for IC-USB Interface | VOLTAGE LEVEL TRANSLATION-APPLICATION SPECIFIC (COMPACT FLASH, SD, MMC, I2C) | TI customers also evaluated this product. |
| OMAP3530 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number