|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
MicroStar Junior Is a trademark of Texas Instruments. DESCRIPTION/ORDERING INFORMATIONThe SN74AVCA406E is a transceiver for interfacing microprocessors with MultiMediaCards (MMCs) and secure digital (SD) cards. Two supply-voltage pins allow the A-port and B-port input switching thresholds to be configured separately. The A port is designed to track VCCA, while the B port is designed to track VCCB. VCCA and VCCB can accept any supply voltage from 1.2 V to 3.6 V. If either VCC is switched off (VCCA = 0 V and/or VCCB = 0 V), all outputs are placed in the high-impedance state to conserve power. The SN74AVCA406E enables system designers to easily interface low-voltage microprocessors to different memory cards operating at higher voltages. Memory card standards recommend high ESD protection for devices that connect directly to the external memory card. To meet this need, the SN74AVCA406E incorporates ±15-kV Air-Gap Discharge and ±8-kV Contact Discharge protection on the card side. The SN74AVCA406E is available in two 0.5-mm-pitch ball grid array (BGA) packages. The 20-ball package has dimensions of 3 mm × 2.5 mm, and the 24-ball package measures 3 mm × |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| SN74AVCA406EZQSR | ACTIVE | -40 to 85 | 1.65 | 1ku | BGA MICROSTAR JUNIOR (ZQS) | 24 | 2500 | LARGE T&R | ||
| SN74AVCA406EZXYR | ACTIVE | -40 to 85 | 1.65 | 1ku | BGA MICROSTAR JUNIOR (ZXY) | 20 | 2500 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:05 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksSN74AVCA406EZQSR | |||
| Americas | Arrow | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 10 WeeksSN74AVCA406EZXYR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 40 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74AVCA406EZQSR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
| SN74AVCA406EZXYR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74AVCA406E 
View Application Notes for Application Specific (Compact flash, SD, MMC, I2C)
View More Literature for Application Specific (Compact flash, SD, MMC, I2C)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TXS0206 | MMC, SD Card, MemoryStick Voltage-Translation Transceiver With ESD Protection and EMI Filtering | VOLTAGE LEVEL TRANSLATION-APPLICATION SPECIFIC (COMPACT FLASH, SD, MMC, I2C) | TI customers also evaluated this product. |
| SN74AVCA406L | MMC, SD Card, and Memory Stick Voltage-Translation Transceiver | VOLTAGE LEVEL TRANSLATION-APPLICATION SPECIFIC (COMPACT FLASH, SD, MMC, I2C) | TI customers also evaluated this product. |
| SN74AVCA406 | MMC, SD, Memory Stick, Smart Media, and XD-Picture Card Voltage Translation Transceiver | VOLTAGE LEVEL TRANSLATION-APPLICATION SPECIFIC (COMPACT FLASH, SD, MMC, I2C) | TI customers also evaluated this product. |
| TXS02612 | SDIO Port Expander With Voltage-Level Translation | VOLTAGE LEVEL TRANSLATION-APPLICATION SPECIFIC (COMPACT FLASH, SD, MMC, I2C) | TI customers also evaluated this product. |
| SN74AVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TXB0108 | 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| MSP430F47187 | 16-Bit Ultra-Low-Power Microcontroller, 116KB Flash, 8KB RAM, 7 Sigma-Delta ADCs, LCD Driver | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| OPA348 | 1MHz, 45uA, RRIO, Single Op Amp | PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT | TI customers also evaluated this product. |
| MSP430F2370 | 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 2048B RAM, Comparator | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| MSP430F449 | 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| OPA301 | Low-Noise, High-Speed,16-Bit Accurate CMOS Operational Amplifier | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |
| TLC2264A | Advanced LinCMOS(TM) Rail-To-Rail Quad Operational Amplifier | PRECISION AMPLIFIER-LOW NOISE | TI customers also evaluated this product. |

No Tags are Available for this Part Number