SN74CB3Q3125 Status: ACTIVE

Quadruple FET 2.5-V/3.3-V Low-Voltage High-Bandwidth Bus Switch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC08A: Quadruple 2-Input Positive-AND Gate
  • SN74AHCT1G04: Single Inverter Gate
  • SN74LVC2T45: Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs
  • Product Information

    Features

    • High-Bandwidth Data Path (up to 500 MHz(1))
    • 5-V Tolerant I/Os With Device Powered Up or Powered Down
    • Low and Flat ON-State Resistance (ron) Characteristics Over Operating Range
      (ron = 3 Typ)
    • Rail-to-Rail Switching on Data I/O Ports
      • 0- to 5-V Switching With 3.3-V VCC
      • 0- to 3.3-V Switching With 2.5-V VCC
    • Bidirectional Data Flow With Near-Zero Propagation Delay
    • Low Input/Output Capacitance Minimizes Loading and Signal Distortion
      (Cio(OFF) = 4 pF Typ)
    • Fast Switching Frequency (fOE = 20 MHz Max)
    • Data and Control Inputs Provide Undershoot Clamp Diodes
    • Low Power Consumption (ICC = 0.3 mA Typ)
    • VCC Operating Range From 2.3 V to 3.6 V
    • Data I/Os Support 0- to 5-V Signaling Levels (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, 5 V)
    • Control Inputs Can Be Driven by TTL or 5-V/3.3-V CMOS Outputs
    • Ioff Supports Partial-Power-Down Mode Operation
    • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
    • ESD Performance Tested Per JESD 22
      • 2000-V Human-Body Model (A114-B, Class II)
      • 1000-V Charged-Device Model (C101)
    • Supports Both Digital and Analog Applications: USB Interface, Differential Signal Interface, Bus Isolation, Low-Distortion Signal Gating

    View All Features in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    74CB3Q3125DBQRE4ACTIVE-40 to 850.33 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
    74CB3Q3125DBQRG4ACTIVE-40 to 850.33 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
    74CB3Q3125DGVRE4ACTIVE-40 to 850.33 | 1kuTVSOP (DGV) | 14  2000 | LARGE T&R  Download CAD Format for this Footprint
    74CB3Q3125DGVRG4ACTIVE-40 to 850.33 | 1kuTVSOP (DGV) | 14  2000 | LARGE T&R  Download CAD Format for this Footprint
    74CB3Q3125RGYRG4ACTIVE-40 to 850.33 | 1kuQFN (RGY) | 14 View 1000 | LARGE T&R  
    SN74CB3Q3125DBQRACTIVE-40 to 850.33 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    SN74CB3Q3125DGVRACTIVE-40 to 850.33 | 1kuTVSOP (DGV) | 14  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    SN74CB3Q3125PWACTIVE-40 to 850.36 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    SN74CB3Q3125PWE4ACTIVE-40 to 850.36 | 1kuTSSOP (PW) | 14 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
    SN74CB3Q3125PWG4ACTIVE-40 to 850.36 | 1kuTSSOP (PW) | 14 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
    SN74CB3Q3125PWRACTIVE-40 to 850.33 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    SN74CB3Q3125PWRE4ACTIVE-40 to 850.33 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R  Download CAD Format for this Footprint
    SN74CB3Q3125PWRG4ACTIVE-40 to 850.33 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R  Download CAD Format for this Footprint
    SN74CB3Q3125RGYRACTIVE-40 to 850.33 | 1kuQFN (RGY) | 14 View 1000 | LARGE T&R Download CAD Format for this Symbol 

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:07 AM GMT, 26 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 15 Weeks74CB3Q3125DBQRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 Weeks74CB3Q3125DBQRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 12 Weeks74CB3Q3125DGVRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 12 Weeks74CB3Q3125DGVRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 16 Weeks74CB3Q3125RGYRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksSN74CB3Q3125DBQR
    AmericasArrow >1k
    Rochester Electronics >1k
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 12 WeeksSN74CB3Q3125DGVR
    AmericasArrow >1k
    Rochester Electronics >1k
    WorldwideDigiKey 995
    TI Lead Time*: 18 WeeksSN74CB3Q3125PW
    AmericasArrow >1k
    Avnet 557
    Newark 810
    Rochester Electronics >1k
    AsiaFarnell Asia 902
    WPI 73
    EuropeFarnell 827
    WorldwideDigiKey  Available
    Mouser Electronics 335
    TI Lead Time*: 18 WeeksSN74CB3Q3125PWE4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksSN74CB3Q3125PWG4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksSN74CB3Q3125PWR
    AmericasArrow >1k
    Newark >1k
    Rochester Electronics >1k
    AsiaFarnell Asia >1k
    WPI 85
    WorldwideDigiKey >1k
    Mouser Electronics 770
    TI Lead Time*: 18 WeeksSN74CB3Q3125PWRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksSN74CB3Q3125PWRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 16 WeeksSN74CB3Q3125RGYR
    AmericasArrow >1k
    Rochester Electronics >1k
    WorldwideDigiKey 270
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    74CB3Q3125DBQRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    74CB3Q3125DBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    74CB3Q3125DGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74CB3Q3125DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74CB3Q3125RGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    SN74CB3Q3125DBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    SN74CB3Q3125DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74CB3Q3125PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74CB3Q3125PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74CB3Q3125PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74CB3Q3125PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74CB3Q3125PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74CB3Q3125PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74CB3Q3125RGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN74CB3Q3125 Help

    Datasheet

    Application Notes

    View Application Notes for Digital Bus Switches

    User Guides

    Selection Guides

    More Literature

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74LVC08A Quadruple 2-Input Positive-AND Gate GATES-AND GATES TI customers also evaluated this product.
    SN74AHCT1G04 Single Inverter Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
    SN74LVC2T45 Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
    SN74AHCT1G126 Single Bus Buffer Gate With 3-State Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
    SN74AHC1GU04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
    SN75C3232E 3-V To 5.5-V Two Channel RS-232 1 Mbit/s Line Driver/Receiver with +/-15 kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
    SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    TPS51220 Fixed Frequency, 99% Duty Cycle Peak Current Mode Notebook System Power Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
    SN74LVC1GU04 Single Inverter Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
    SN74AHC74 Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here