SN74CB3Q3244 Status: ACTIVE

8-Bit FET Bus Switch 2.5-V/3.3-V Low-Voltage High-Bandwidth Bus Switch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

Customers Who Evaluated This Product Also Evaluated

  • SN74AUC1G00: Single 2-Input Positive-NAND Gate
  • UCC28070: Two-Phase Interleaved CCM PFC Controller
  • SN74AVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • Product Information

    Features

    • High-Bandwidth Data Path (Up To 500 MHz)
    • 5-V-Tolerant I/Os with Device Powered-Up or Powered-Down
    • Low and Flat ON-State Resistance (ron) Characteristics Over Operating Range (ron = 4 Typical)
    • Rail-to-Rail Switching on Data I/O Ports
      • 0- to 5-V Switching With 3.3-V VCC
      • 0- to 3.3-V Switching With 2.5-V VCC
    • Bidirectional Data Flow, With Near-Zero Propagation Delay
    • Low Input/Output Capacitance Minimizes Loading and Signal Distortion (Cio(OFF) = 3.5 pF Typical)
    • Fast Switching Frequency (fOE = 20 MHz Max)
    • Data and Control Inputs Provide Undershoot Clamp Diodes
    • Low Power Consumption (ICC = 0.7 mA Typical)
    • VCC Operating Range From 2.3 V to 3.6 V
    • Data I/Os Support 0 to 5-V Signaling Levels (0.8-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V)
    • Control Inputs Can Be Driven by TTL or 5-V/3.3-V CMOS Outputs
    • Ioff Supports Partial-Power-Down Mode Operation
    • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
    • ESD Performance Tested Per JESD 22
      • 2000-V Human-Body Model (A114-B, Class II)
      • 1000-V Charged-Device Model (C101)
    • Supports Both Digital and Analog Applications: Differential Signal Interface, Memory Interleaving, Bus Isolation, Low-Distortion Signal Gating

    View All Features in Datasheet

    Description

    The SN74CB3Q3244 is a high-bandwidth FET bus switch utilizing a charge pump to elevate the gate voltage of the pass transistor, providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports rail-to-rail switching on the data input/output (I/O) ports. The device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus. Specifically designed to support high-bandwidth applications, the SN74CB3Q3244 provides an optimized interface solution ideally suited for broadband communications, networking, and data-intensive computing systems.

    The SN74CB3Q3244 is organized as two 4-bit bus switches with separate output-enable (1OE\, 2OE\) inputs.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    74CB3Q3244DBQRE4ACTIVE-40 to 850.62 | 1kuSSOP/QSOP (DBQ) | 20 View 2500 | LARGE T&R Download CAD Format for this Footprint
    74CB3Q3244DBQRG4ACTIVE-40 to 850.62 | 1kuSSOP/QSOP (DBQ) | 20 View 2500 | LARGE T&R Download CAD Format for this Footprint
    74CB3Q3244DGVRE4ACTIVE-40 to 850.62 | 1kuTVSOP (DGV) | 20  2000 | LARGE T&R Download CAD Format for this Footprint
    74CB3Q3244DGVRG4ACTIVE-40 to 850.62 | 1kuTVSOP (DGV) | 20  2000 | LARGE T&R Download CAD Format for this Footprint
    74CB3Q3244RGYRG4ACTIVE-40 to 850.84 | 1kuQFN (RGY) | 20  1000 | LARGE T&R 
    SN74CB3Q3244DBQRACTIVE-40 to 850.62 | 1kuSSOP/QSOP (DBQ) | 20 View 2500 | LARGE T&R Download CAD Format for this Footprint
    SN74CB3Q3244DBRPREVIEW-40 to 85 SSOP (DB) | 16 View 2000 Download CAD Format for this FootprintNot Available
    SN74CB3Q3244DGVRACTIVE-40 to 850.62 | 1kuTVSOP (DGV) | 20  2000 | LARGE T&R Download CAD Format for this Footprint
    SN74CB3Q3244DWPREVIEW-40 to 85 SOIC (DW) | 16 View 40 Download CAD Format for this FootprintNot Available
    SN74CB3Q3244DWRPREVIEW-40 to 85 SOIC (DW) | 16 View 2000 Download CAD Format for this FootprintNot Available
    SN74CB3Q3244GQNRNRND-40 to 851.25 | 1kuBGA MICROSTAR JUNIOR (GQN) | 20  1000 | LARGE T&R Download CAD Format for this FootprintNot Available
    SN74CB3Q3244PWACTIVE-40 to 850.62 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74CB3Q3244PWE4ACTIVE-40 to 850.62 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74CB3Q3244PWG4ACTIVE-40 to 850.62 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74CB3Q3244PWRACTIVE-40 to 850.62 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Footprint
    SN74CB3Q3244PWRE4ACTIVE-40 to 850.62 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Footprint
    SN74CB3Q3244PWRG4ACTIVE-40 to 850.62 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Footprint
    SN74CB3Q3244RGYRACTIVE-40 to 850.84 | 1kuQFN (RGY) | 20  1000 | LARGE T&R 
    SN74CB3Q3244ZQNRACTIVE-40 to 850.84 | 1kuBGA MICROSTAR JUNIOR (ZQN) | 20  1000 | LARGE T&R Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:06 AM GMT, 24 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 15 Weeks74CB3Q3244DBQRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 Weeks74CB3Q3244DBQRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 12 Weeks74CB3Q3244DGVRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 12 Weeks74CB3Q3244DGVRG4
    None Reported
    View Distributors
    TI Lead Time*: 16 Weeks74CB3Q3244RGYRG4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksSN74CB3Q3244DBQR
    WorldwideDigiKey >1k
    TI Lead Time*: 12 WeeksSN74CB3Q3244DGVR
    AmericasRochester Electronics >1k
    WorldwideDigiKey 476
    TI Lead Time*: 8 WeeksSN74CB3Q3244GQNR
    AmericasRochester Electronics 1k
    TI Lead Time*: 20 WeeksSN74CB3Q3244PW
    AmericasRochester Electronics >1k
    AsiaFarnell Asia 280
    WPI 43
    EuropeFarnell 280
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN74CB3Q3244PWE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN74CB3Q3244PWG4
    WorldwideDigiKey  Available
    Mouser Electronics >1k
    TI Lead Time*: 20 WeeksSN74CB3Q3244PWR
    AmericasArrow >1k
    Avnet >1k
    WorldwideDigiKey >1k
    TI Lead Time*: 20 WeeksSN74CB3Q3244PWRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN74CB3Q3244PWRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 16 WeeksSN74CB3Q3244RGYR
    AmericasRochester Electronics >1k
    TI Lead Time*: 8 WeeksSN74CB3Q3244ZQNR
    AmericasAvnet 1k
    Newark 1k
    Rochester Electronics >1k
    AsiaFarnell Asia 1k
    WorldwideDigiKey >1k
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    74CB3Q3244DBQRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    74CB3Q3244DBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    74CB3Q3244DGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74CB3Q3244DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74CB3Q3244RGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    SN74CB3Q3244DBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    SN74CB3Q3244DBR      View
    SN74CB3Q3244DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74CB3Q3244DW      View
    SN74CB3Q3244DWR      View
    SN74CB3Q3244GQNR  TBD SNPB Level-1-240C-UNLIMViewView
    SN74CB3Q3244PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74CB3Q3244PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74CB3Q3244PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74CB3Q3244PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74CB3Q3244PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74CB3Q3244PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74CB3Q3244RGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    SN74CB3Q3244ZQNR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN74CB3Q3244 Help

    Datasheet

    Application Notes

    View Application Notes for Digital Bus Switches

    User Guides

    Selection Guides

    More Literature

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74AUC1G00 Single 2-Input Positive-NAND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
    UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
    SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
    TPS72118 Single Output LDO, 150mA, Fixed(1.8V), Low Input Voltage Requirement, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    TVP5150 Very Low Power Video Decoder VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
    PCA9539 Remote 16-Bit I2C And SMBus, Low-Power I/O Expander With Interrupt Output, Reset & Config. Registers I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
    TL082 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
    UCC28061 Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
    INA219 Zero-Drift, Bi-directional Current/Power Monitor in SOT23 AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
    TPS40054 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source only NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here