SN74CB3Q3253 Status: ACTIVE

Dual 1-of-4 FET Multiplexer/Demultiplexer 2.5-V/3.3-V Low-Voltage High-Bandwidth Bus Switch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74CB3Q3253
Voltage Nodes(V)2.5, 3.3  
Vcc range(V)2.3 to 3.6  
ron(max)(ohms)11  
tpd max(ns)0.18  
RatingCatalog  
Technology FamilyCB3Q  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74CB3Q3257: 4-Bit One-of-2 FET Multiplexer/Demultiplexer 2.5-V/3.3-V Low-Voltage, High-Bandwidth Bus Switch
  • SN74CBTLV3253: Low-Voltage Dual 1-of-4 FET Multiplexer/Demultiplexer
  • SN74CB3Q3251: 1-of-8 FET Multiplexer/Demultiplexer 2.5-V/3.3-V Low-Voltage High-Bandwidth Bus Switch
  • SN74LVT16244B: 3.3-V ABT 16-Bit Buffers/Drivers With 3-State Outputs
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • UCC2946-Q1: Automotive Catalog Microprocessor Supervisor With Watchdog Timer

Product Information

Features

  • High-Bandwidth Data Path (Up To 500 MHz)
  • 5-V Tolerant I/Os with Device Powered-Up or Powered-Down
  • Low and Flat ON-State Resistance (ron) Characteristics Over Operating Range (ron = 4 Typical)
  • Rail-to-Rail Switching on Data I/O Ports
    • 0- to 5-V Switching With 3.3-V VCC
    • 0- to 3.3-V Switching With 2.5-V VCC
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low Input/Output Capacitance Minimizes Loading and Signal Distortion (Cio(OFF) = 3.5 pF Typical)
  • Fast Switching Frequency (fOE\ = 20 MHz Max)
  • Data and Control Inputs Provide Undershoot Clamp Diodes
  • Low Power Consumption (ICC = 0.6 mA Typical)
  • VCC Operating Range From 2.3 V to 3.6 V
  • Data I/Os Support 0 to 5-V Signaling Levels (0.8-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V)
  • Control Inputs Can be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports Both Digital and Analog Applications: USB Interface, Differential Signal Interface Bus Isolation, Low-Distortion Signal Gating

For additional information regarding the performance characteristics of the CB3Q family, refer to the TI application report, CBT-C, CB3T, and CB3Q Signal-Switch Families, literature number SCDA008.

Description

The SN74CB3Q3253 is a high-bandwidth FET bus switch utilizing a charge pump to elevate the gate voltage of the pass transistor, providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports rail-to-rail switching on the data input/output (I/O) ports. The device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus. Specifically designed to support high-bandwidth applications, the SN74CB3Q3253 provides an optimized interface solution ideally suited for broadband communications, networking, and data-intensive computing systems.

The SN74CB3Q3253 is organized as two 1-of-4 multiplexers/demultiplexers with separate output-enable (1OE\, 2OE\) inputs. The select (S0, S1) inputs control the data path of each multiplexer/demultiplexer. When OE\ is low, the associated multiplexer/demultiplexer is enabled, and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE\ is high, the associated multiplexer/demultiplexer is disabled, and a high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry prevents damaging current backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
74CB3Q3253DBQRE4ACTIVE-40 to 850.62 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
74CB3Q3253DBQRG4ACTIVE-40 to 850.62 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
74CB3Q3253DGVRE4ACTIVE-40 to 850.68 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R  Download CAD Format for this Footprint
74CB3Q3253DGVRG4ACTIVE-40 to 850.68 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R  Download CAD Format for this Footprint
74CB3Q3253RGYRG4ACTIVE-40 to 850.84 | 1kuQFN (RGY) | 16  1000 | LARGE T&R  
SN74CB3Q3253DBQRACTIVE-40 to 850.62 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
SN74CB3Q3253DGVRACTIVE-40 to 850.68 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R  Download CAD Format for this Footprint
SN74CB3Q3253PWACTIVE-40 to 850.62 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
SN74CB3Q3253PWE4ACTIVE-40 to 850.62 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
SN74CB3Q3253PWG4ACTIVE-40 to 850.62 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
SN74CB3Q3253PWRACTIVE-40 to 850.62 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
SN74CB3Q3253PWRE4ACTIVE-40 to 850.62 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
SN74CB3Q3253PWRG4ACTIVE-40 to 850.62 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
SN74CB3Q3253RGYRACTIVE-40 to 850.84 | 1kuQFN (RGY) | 16  1000 | LARGE T&R  

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:59 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 Weeks74CB3Q3253DBQRE4
None Reported
View Distributors
TI Lead Time*: 15 Weeks74CB3Q3253DBQRG4
None Reported
View Distributors
TI Lead Time*: 12 Weeks74CB3Q3253DGVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74CB3Q3253DGVRG4
WorldwideDigiKey  Available
TI Lead Time*: 17 Weeks74CB3Q3253RGYRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74CB3Q3253DBQR
AsiaFarnell Asia 960
EuropeFarnell 960
TI Lead Time*: 12 WeeksSN74CB3Q3253DGVR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 14 WeeksSN74CB3Q3253PW
AmericasArrow 270
Rochester Electronics >1k
AsiaFarnell Asia 238
WPI 98
EuropeAvnet-SILICA 270
Farnell 238
TI Lead Time*: 14 WeeksSN74CB3Q3253PWE4
None Reported
View Distributors
TI Lead Time*: 14 WeeksSN74CB3Q3253PWG4
EuropeEBV Elektronik 270
TI Lead Time*: 19 WeeksSN74CB3Q3253PWR
None Reported
View Distributors
TI Lead Time*: 19 WeeksSN74CB3Q3253PWRE4
None Reported
View Distributors
TI Lead Time*: 19 WeeksSN74CB3Q3253PWRG4
None Reported
View Distributors
TI Lead Time*: 17 WeeksSN74CB3Q3253RGYR
AsiaWPI 950
WorldwideDigiKey 25
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74CB3Q3253DBQRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
74CB3Q3253DBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
74CB3Q3253DGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74CB3Q3253DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74CB3Q3253RGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN74CB3Q3253DBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN74CB3Q3253DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CB3Q3253PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CB3Q3253PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CB3Q3253PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CB3Q3253PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CB3Q3253PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CB3Q3253PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CB3Q3253RGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74CB3Q3253 Help

Datasheet

Application Notes

View Application Notes for Digital Bus Exchange/Multiplexing Switches

User Guides

Selection Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74CB3Q3257 4-Bit One-of-2 FET Multiplexer/Demultiplexer 2.5-V/3.3-V Low-Voltage, High-Bandwidth Bus Switch SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
SN74CBTLV3253 Low-Voltage Dual 1-of-4 FET Multiplexer/Demultiplexer SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
SN74CB3Q3251 1-of-8 FET Multiplexer/Demultiplexer 2.5-V/3.3-V Low-Voltage High-Bandwidth Bus Switch SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
SN74LVT16244B 3.3-V ABT 16-Bit Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
UCC2946-Q1 Automotive Catalog Microprocessor Supervisor With Watchdog Timer POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
SN74HC74 Dual D-Type Positive-Edge-Triggered Flip-Flops With Clear and Preset FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TL431B Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TPS61085 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
SN74LVC2G17 Dual Schmitt-Trigger Buffer LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS51100 3A Source/Sink DDR terminator Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here