SN74CB3Q3306A Status: ACTIVE

Dual FET 2.5-V/3.3-V Low-Voltage, High-Bandwidth Bus Switch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74CB3Q3306A
Voltage Nodes(V)2.5, 3.3  
Vcc range(V)2.3 to 3.6  
No. of Bits2  
Input LevelLVTTL  
ron(max)(ohms)9  
Static Current0.25  
Static Current(Max)0.7  
tpd max(ns)0.2  
RatingCatalog  
Technology FamilyCB3Q  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74CB3Q3305: Dual FET Bus Switch 2.5-V/3.3-V Low-Voltage, High-Bandwidth
  • TPA3123D2: 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123)
  • SN74LVC1G08: Single 2-Input Positive-AND Gate
  • SN74LVC1G66: Single Analog Switch

Product Information

Features

  • High-Bandwidth Data Path (Up to 500 MHz)
  • 5-V Tolerant I/Os with Device Powered-Up or Powered-Down
  • Low and Flat ON-State Resistance (ron) Characteristics Over Operating Range (ron = 4 Typical)
  • Rail-to-Rail Switching on Data I/O Ports
    • 0- to 5-V Switching With 3.3-V VCC
    • 0- to 3.3-V Switching With 2.5-V VCC
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low Input/Output Capacitance Minimizes Loading and Signal Distortion (Cio(OFF) = 3.5 pF Typical)
  • Fast Switching Frequency (fOE\ = 20 MHz Max)
  • Data and Control Inputs Provide Undershoot Clamp Diodes
  • Low Power Consumption (ICC = 0.25 mA Typical)
  • VCC Operating Range From 2.3 V to 3.6 V
  • Data I/Os Support 0 to 5-V Signaling Levels (0.8-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V)
  • Control Inputs Can be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports Both Digital and Analog Applications: USB Interface, Differential Signal Interface, Bus Isolation, Low-Distortion Signal Gating

For additional information regarding the performance characteristics of the CB3Q family, refer to the TI application report, CBT-C, CB3T, and CB3Q Signal-Switch Families, literature number SCDA008.

Description

The SN74CB3Q3306A is a high-bandwidth FET bus switch utilizing a charge pump to elevate the gate voltage of the pass transistor, providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports rail-to-rail switching on the data input/output (I/O) ports. The device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus. Specifically designed to support high-bandwidth applications, the SN74CB3Q3306A provides an optimized interface solution ideally suited for broadband communications, networking, and data-intensive computing systems.

The SN74CB3Q3306A is organized as two 1-bit switches with separate output-enable (1OE\, 2OE\) inputs. It can be used as two 1-bit bus switches, or as one 2-bit bus switch. When OE\ is low, the associated 1-bit bus switch is ON and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE\ is high, the associated 1-bit bus switch is OFF and a high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry prevents damaging current backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
74CB3Q3306ADCURE4ACTIVE-40 to 850.55 | 1kuUS8 (DCU) | 8  3000 | LARGE T&R Download CAD Format for this Footprint
74CB3Q3306ADCURG4ACTIVE-40 to 850.55 | 1kuUS8 (DCU) | 8  3000 | LARGE T&R Download CAD Format for this Footprint
74CB3Q3306APWRE4ACTIVE-40 to 850.55 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Footprint
SN74CB3Q3306ADCURACTIVE-40 to 850.55 | 1kuUS8 (DCU) | 8  3000 | LARGE T&R Download CAD Format for this Footprint
SN74CB3Q3306APWACTIVE-40 to 850.55 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CB3Q3306APWE4ACTIVE-40 to 850.55 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CB3Q3306APWG4ACTIVE-40 to 850.55 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CB3Q3306APWRACTIVE-40 to 850.55 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Footprint
SN74CB3Q3306APWRG4ACTIVE-40 to 850.55 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:59 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 Weeks74CB3Q3306ADCURE4
None Reported
View Distributors
TI Lead Time*: 12 Weeks74CB3Q3306ADCURG4
None Reported
View Distributors
TI Lead Time*: 20 Weeks74CB3Q3306APWRE4
None Reported
View Distributors
TI Lead Time*: 12 WeeksSN74CB3Q3306ADCUR
AsiaWintech 15
TI Lead Time*: 20 WeeksSN74CB3Q3306APW
AmericasAvnet 528
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74CB3Q3306APWE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74CB3Q3306APWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74CB3Q3306APWR
AsiaWPI 500
WorldwideDigiKey 698
TI Lead Time*: 20 WeeksSN74CB3Q3306APWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74CB3Q3306ADCURE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74CB3Q3306ADCURG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74CB3Q3306APWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CB3Q3306ADCUR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CB3Q3306APW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CB3Q3306APWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CB3Q3306APWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CB3Q3306APWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CB3Q3306APWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74CB3Q3306A Help

Datasheet

Application Notes

View Application Notes for Digital Bus Switches

User Guides

Selection Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74CB3Q3305 Dual FET Bus Switch 2.5-V/3.3-V Low-Voltage, High-Bandwidth SIGNAL SWITCHES-DIGITAL BUS SWITCHES TI customers also evaluated this product.
TPA3123D2 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC1G66 Single Analog Switch SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
CD4011B CMOS Quad 2-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
LM393A Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
CD4013B CMOS Dual D-Type Flip Flop FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
SN74LVC126A Quadruple Bus Buffer Gate With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here