|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The SN74CB3T3125 is a high-speed TTL-compatible FET bus switch with low ON-state resistance (ron), allowing for minimal propagation delay. The device fully supports mixed-mode signal operation on all data I/O ports by providing voltage translation that tracks VCC. The SN74CB3T3125 supports systems using 5-V TTL, 3.3-V LVTTL, and 2.5-V CMOS switching standards, as well as user-defined switching levels (see Figure 1). The SN74CB3T3125 is organized as four 1-bit bus switches with separate output-enable (1OE\, 2OE\, 3OE\, 4OE\) inputs. It can be used as four 1-bit bus switches or as one 4-bit bus switch. When OE\ is low, the associated 1-bit bus switch is ON, and the A port is connected to the B port, allowing bidirectional data flow between ports. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| 74CB3T3125DGVRE4 | ACTIVE | -40 to 85 | 1.10 | 1ku | TVSOP (DGV) | 14 | 2000 | LARGE T&R | |||
| 74CB3T3125DGVRG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | TVSOP (DGV) | 14 | 2000 | LARGE T&R | |||
| 74CB3T3125RGYRG4 | ACTIVE | -40 to 85 | 1.21 | 1ku | QFN (RGY) | 14 | View | 1000 | LARGE T&R | ||
| SN74CB3T3125DGVR | ACTIVE | -40 to 85 | 1.10 | 1ku | TVSOP (DGV) | 14 | 2000 | LARGE T&R | |||
| SN74CB3T3125PW | ACTIVE | -40 to 85 | 1.21 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | |
| SN74CB3T3125PWE4 | ACTIVE | -40 to 85 | 1.21 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | |
| SN74CB3T3125PWG4 | ACTIVE | -40 to 85 | 1.21 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | |
| SN74CB3T3125PWR | ACTIVE | -40 to 85 | 1.10 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | ||
| SN74CB3T3125PWRE4 | ACTIVE | -40 to 85 | 1.10 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | ||
| SN74CB3T3125PWRG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | ||
| SN74CB3T3125RGYR | ACTIVE | -40 to 85 | 1.21 | 1ku | QFN (RGY) | 14 | View | 1000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:06 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 12 Weeks74CB3T3125DGVRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 Weeks74CB3T3125DGVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 Weeks74CB3T3125RGYRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 WeeksSN74CB3T3125DGVR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 240 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksSN74CB3T3125PW | |||
| Americas | Arrow | 234 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 180 | |
| Europe | Avnet-SILICA | 15 | |
| Farnell | 180 | ||
| TI Lead Time*: 20 WeeksSN74CB3T3125PWE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74CB3T3125PWG4 | |||
| Worldwide | Mouser Electronics | 291 | |
| TI Lead Time*: 20 WeeksSN74CB3T3125PWR | |||
| Worldwide | Mouser Electronics | 1 | |
| TI Lead Time*: 20 WeeksSN74CB3T3125PWRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74CB3T3125PWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksSN74CB3T3125RGYR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 858 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 74CB3T3125DGVRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74CB3T3125DGVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74CB3T3125RGYRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN74CB3T3125DGVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CB3T3125PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CB3T3125PWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CB3T3125PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CB3T3125PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CB3T3125PWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CB3T3125PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CB3T3125RGYR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74CB3T3125 
View Application Notes for Translating Bus Switches
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74CB3T3306 | Dual Bus Switch Voltage Translator | VOLTAGE LEVEL TRANSLATION-TRANSLATING BUS SWITCHES | TI customers also evaluated this product. |
| SN74CB3T3257 | 4-BIT 1-OF-2 FET MULT/DEMULT 2.5-V/3.3-V LOW-VOLTAGE BUS SWITCH WITH 5-V TOLERANT LEVEL SHIFTER | VOLTAGE LEVEL TRANSLATION-TRANSLATING BUS SWITCHES | TI customers also evaluated this product. |
| SN74CB3T1G125 | Single FET 2.5-V/3.3-V Low-Voltage Bus Switch with 5-V Tolerant Level Shifter | VOLTAGE LEVEL TRANSLATION-TRANSLATING BUS SWITCHES | TI customers also evaluated this product. |
| TXB0104 | 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC2T45 | Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| MAX232 | Dual EIA-232 Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| MSP430F2274 | 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| SN74LVC541A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number