|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The SN74CB3T3306 is a high-speed TTL-compatible FET bus switch with low ON-state resistance (ron), allowing for minimal propagation delay. The device fully supports mixed-mode signal operation on all data I/O ports by providing voltage translation that tracks VCC. The SN74CB3T3306 supports systems using 5-V TTL, 3.3-V LVTTL, and 2.5-V CMOS switching standards, as well as user-defined switching levels (see Figure 1). The SN74CB3T3306 is organized as two 1-bit bus switches with separate ouput-enable (1OE\, 2OE\) inputs. It can be used as two 1-bit bus switches or as one 2-bit bus switch. When OE\ is low, the associated 1-bit bus switch is ON, and the A port is connected to the B port, allowing bidirectional data flow between ports. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 74CB3T3306DCTRE4 | ACTIVE | -40 to 85 | 1.05 | 1ku | SM8 (DCT) | 8 | 3000 | LARGE T&R | ||
| 74CB3T3306DCTRG4 | ACTIVE | -40 to 85 | 1.05 | 1ku | SM8 (DCT) | 8 | 3000 | LARGE T&R | ||
| 74CB3T3306DCURE4 | ACTIVE | -40 to 85 | 1.05 | 1ku | US8 (DCU) | 8 | 3000 | LARGE T&R | ||
| 74CB3T3306DCURG4 | ACTIVE | -40 to 85 | 1.05 | 1ku | US8 (DCU) | 8 | 3000 | LARGE T&R | ||
| SN74CB3T3306DCTR | ACTIVE | -40 to 85 | 1.05 | 1ku | SM8 (DCT) | 8 | 3000 | LARGE T&R | ||
| SN74CB3T3306DCUR | ACTIVE | -40 to 85 | 1.05 | 1ku | US8 (DCU) | 8 | 3000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:04 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 Weeks74CB3T3306DCTRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 Weeks74CB3T3306DCTRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 Weeks74CB3T3306DCURE4 | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 Weeks74CB3T3306DCURG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN74CB3T3306DCTR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 12 WeeksSN74CB3T3306DCUR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 451 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 74CB3T3306DCTRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74CB3T3306DCTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74CB3T3306DCURE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74CB3T3306DCURG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CB3T3306DCTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CB3T3306DCUR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74CB3T3306 
View Application Notes for Translating Bus Switches
| Name | Part # | Company | Tool / Software Type |
| TMS320C6457 Evaluation Module | TMDXEVM6457 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74CB3T3125 | 3.3-V Low-Voltage Quadruple FET Bus Switch with 5-V Tolerant Level Shifter | VOLTAGE LEVEL TRANSLATION-TRANSLATING BUS SWITCHES | TI customers also evaluated this product. |
| SN74CB3T1G125 | Single FET 2.5-V/3.3-V Low-Voltage Bus Switch with 5-V Tolerant Level Shifter | VOLTAGE LEVEL TRANSLATION-TRANSLATING BUS SWITCHES | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74LVC1G32 | Single 2-Input Positive-OR Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| MAX3221 | 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| PCA9306 | Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator | I2C (SL)-I2C SPECIAL FUNCTIONS | TI customers also evaluated this product. |
| PCF8574A | Remote 8-Bit I/O Expander for I2C-Bus | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| TSC2007 | Nano-Power Touch Screen Controller with I2C Serial Interface | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TPS74401 | Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number