|
|
|
|
Product InformationFeatures
Widebus is a trademark of Texas Instruments. Description
The SN74CBT16210C is a high-speed TTL-compatible FET bus switch with low ON-state resistance (ron), allowing for minimal propagation delay. Active Undershoot-Protection Circuitry on the A and B ports of the SN74CBT16210C provides protection for undershoot up to 2 V by sensing an undershoot event and ensuring that the switch remains in the proper OFF state. The SN74CBT16210C is organized as two 10-bit bus switches with separate output-enable (1OE\, 2OE\) inputs. It can be used as two 10-bit bus switches or as one 20-bit bus switch. When OE\ is low, the associated 10-bit bus switch is ON, and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE\ is high, the associated 10-bit bus switch is OFF, and the high-impedance state exists between the A and B ports. This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| 74CBT16210CDGGRE4 | ACTIVE | -40 to 85 | 0.99 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| 74CBT16210CDGGRG4 | ACTIVE | -40 to 85 | 0.99 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| 74CBT16210CDGVRE4 | ACTIVE | -40 to 85 | 0.99 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| 74CBT16210CDGVRG4 | ACTIVE | -40 to 85 | 0.99 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74CBT16210CDGGR | ACTIVE | -40 to 85 | 0.99 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74CBT16210CDGVR | ACTIVE | -40 to 85 | 0.99 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74CBT16210CDL | ACTIVE | -40 to 85 | 0.99 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | Purchase Samples | |
| SN74CBT16210CDLG4 | ACTIVE | -40 to 85 | 0.99 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | Purchase Samples | |
| SN74CBT16210CDLR | ACTIVE | -40 to 85 | 0.99 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74CBT16210CDLRG4 | ACTIVE | -40 to 85 | 0.99 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:59 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 Weeks74CBT16210CDGGRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 Weeks74CBT16210CDGGRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 8 Weeks74CBT16210CDGVRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 8 Weeks74CBT16210CDGVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN74CBT16210CDGGR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 8 WeeksSN74CBT16210CDGVR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 15 WeeksSN74CBT16210CDL | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN74CBT16210CDLG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN74CBT16210CDLR | |||
| Americas | Rochester Electronics | 1k | |
| Worldwide | DigiKey | 1k | |
| TI Lead Time*: 15 WeeksSN74CBT16210CDLRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 74CBT16210CDGGRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74CBT16210CDGGRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74CBT16210CDGVRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74CBT16210CDGVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CBT16210CDGGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CBT16210CDGVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CBT16210CDL | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CBT16210CDLG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CBT16210CDLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CBT16210CDLRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74CBT16210C 
View Application Notes for Digital Bus Switches

No Tags are Available for this Part Number