SN74CBT16211C Status: ACTIVE

24-Bit FET Bus Switch with -2 V Undershoot Protection


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74CBT16211C
Voltage Nodes(V)5  
Vcc range(V)4.0 to 5.5  
No. of Bits24  
Input LevelTTL  
ron(max)(ohms)12  
Static Current(Max)0.003  
tpd max(ns)0.25  
RatingCatalog  
Technology FamilyCBT-C  
 Samples
 Inventory

Product Information

Features

  • Member of the Texas Instruments Widebus™ Family
  • Undershoot Protection for Off-Isolation on A and B Ports Up To –2 V
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low ON-State Resistance (ron) Characteristics (ron = 3 Typical)
  • Low Input/Output Capacitance Minimizes Loading and Signal Distortion (Cio(OFF) = 5.5 pF Typical)
  • Data and Control Inputs Provide Undershoot Clamp Diodes
  • Low Power Consumption (ICC = 3 µA Max)
  • VCC Operating Range From 4 V to 5.5 V
  • Data I/Os Support 0 to 5-V Signaling Levels (0.8-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V)
  • Control Inputs Can Be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports Both Digital and Analog Applications: PCI Interface, Memory Interleaving, Bus Isolation, Low-Distortion Signal Gating

Widebus is a trademark of Texas Instruments.

Description

The SN74CBT16211C is a high-speed TTL-compatible FET bus switch with low ON-state resistance (ron), allowing for minimal propagation delay. Active Undershoot-Protection Circuitry on the A and B ports of the SN74CBT16211C provides protection for undershoot up to –2 V by sensing an undershoot event and ensuring that the switch remains in the proper OFF state.

The SN74CBT16211C is organized as two 12-bit bus switches with separate output-enable (1OE\, 2OE\) inputs. It can be used as two 12-bit bus switches or as one 24-bit bus switch. When OE\ is low, the associated 12-bit bus switch is ON, and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE\ is high, the associated 12-bit bus switch is OFF, and the high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
74CBT16211CDGGRE4ACTIVE-40 to 850.99 | 1kuTSSOP (DGG) | 56 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74CBT16211CDGGRG4ACTIVE-40 to 850.99 | 1kuTSSOP (DGG) | 56 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74CBT16211CDGVRE4ACTIVE-40 to 851.10 | 1kuTVSOP (DGV) | 56  2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74CBT16211CDGVRG4ACTIVE-40 to 851.10 | 1kuTVSOP (DGV) | 56  2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT16211CDGGPREVIEW-40 to 85 TSSOP (DGG) | 56 View 35 | TUBE Download CAD Format for this FootprintNot Available
SN74CBT16211CDGGRACTIVE-40 to 850.99 | 1kuTSSOP (DGG) | 56 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT16211CDGVRACTIVE-40 to 851.10 | 1kuTVSOP (DGV) | 56  2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT16211CDLACTIVE-40 to 850.99 | 1kuSSOP (DL) | 56 View 20 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CBT16211CDLG4ACTIVE-40 to 850.99 | 1kuSSOP (DL) | 56 View 20 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CBT16211CDLRACTIVE-40 to 850.99 | 1kuSSOP (DL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT16211CDLRG4ACTIVE-40 to 850.99 | 1kuSSOP (DL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:59 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 11 Weeks74CBT16211CDGGRE4
WorldwideDigiKey  Available
TI Lead Time*: 11 Weeks74CBT16211CDGGRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74CBT16211CDGVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74CBT16211CDGVRG4
WorldwideDigiKey  Available
TI Lead Time*: 11 WeeksSN74CBT16211CDGGR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics 51
TI Lead Time*: 12 WeeksSN74CBT16211CDGVR
AmericasRochester Electronics >1k
WorldwideDigiKey 396
TI Lead Time*: 15 WeeksSN74CBT16211CDL
AmericasArrow 560
Avnet 535
Rochester Electronics 960
EuropeAvnet-SILICA 300
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74CBT16211CDLG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74CBT16211CDLR
AmericasAvnet 1k
Rochester Electronics >1k
WorldwideDigiKey 961
TI Lead Time*: 15 WeeksSN74CBT16211CDLRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74CBT16211CDGGRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74CBT16211CDGGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74CBT16211CDGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74CBT16211CDGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT16211CDGG RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT16211CDGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT16211CDGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT16211CDL RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT16211CDLG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT16211CDLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT16211CDLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74CBT16211C Help

Datasheet

Application Notes

View Application Notes for Digital Bus Switches

User Guides

Selection Guides

More Literature

Simulation Models

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here