SN74CBT16811C Status: ACTIVE

24-Bit FET Bus Switch with Precharged Outputs and -2 V Undershoot Protection


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74CBT16811C
Voltage Nodes(V)5  
Vcc range(V)4.0 to 5.5  
No. of Bits24  
Input LevelTTL  
ron(max)(ohms)12  
Static Current(Max)0.01  
tpd max(ns)0.25  
RatingCatalog  
Technology FamilyCBT-C  
 Samples
 Inventory

Product Information

Features

  • Member of the Texas Instruments Widebus™ Family
  • Undershoot Protection for Off-Isolation on A and B Ports Up To –2 V
  • B-Port Outputs Are Precharged by Bias Voltage (BIASV) to Minimize Signal Distortion During Live Insertion and Hot-Plugging
  • Supports PCI Hot Plug
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low ON-State Resistance (ron) Characteristics (ron = 3 Typical)
  • Low Input/Output Capacitance Minimizes Loading and Signal Distortion (Cio(OFF) = 5.5 pF Typical)
  • Data and Control Inputs Provide Undershoot Clamp Diodes
  • Low Power Consumption (ICC = 3 µA Max)
  • VCC Operating Range From 4 V to 5.5 V
  • Data I/Os Support 0 to 5-V Signaling Levels (0.8-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V)
  • Control Inputs Can Be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports Both Digital and Analog Applications: PCI Interface, Memory Interleaving, Bus Isolation, Low-Distortion Signal Gating

Widebus is a trademark of Texas Instruments.

Description

The SN74CBT16811C is a high-speed TTL-compatible FET bus switch with low ON-state resistance (ron), allowing for minimal propagation delay. Active Undershoot-Protection Circuitry on the A and B ports of the SN74CBT16811C provides protection for undershoot up to –2 V by sensing an undershoot event and ensuring that the switch remains in the proper OFF state. The device also precharges the B port to a user-selectable bias voltage (BIASV) to minimize live-insertion noise.

The SN74CBT16811C is organized as two 12-bit bus switches with separate output-enable (1OE\, 2OE\) inputs. It can be used as two 12-bit bus switches or as one 24-bit bus switch. When OE\ is low, the associated 12-bit bus switch is ON, and the A port is connected to the B port, allowing bidirectional data flow between ports.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
74CBT16811CDGGRE4ACTIVE-40 to 851.10 | 1kuTSSOP (DGG) | 56 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74CBT16811CDGGRG4ACTIVE-40 to 851.10 | 1kuTSSOP (DGG) | 56 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74CBT16811CDGVRE4ACTIVE-40 to 851.10 | 1kuTVSOP (DGV) | 56  2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74CBT16811CDGVRG4ACTIVE-40 to 851.10 | 1kuTVSOP (DGV) | 56  2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT16811CDGGRACTIVE-40 to 851.10 | 1kuTSSOP (DGG) | 56 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT16811CDGVRACTIVE-40 to 851.10 | 1kuTVSOP (DGV) | 56  2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT16811CDLACTIVE-40 to 851.10 | 1kuSSOP (DL) | 56 View 20 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CBT16811CDLG4ACTIVE-40 to 851.10 | 1kuSSOP (DL) | 56 View 20 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CBT16811CDLRACTIVE-40 to 851.10 | 1kuSSOP (DL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT16811CDLRG4ACTIVE-40 to 851.10 | 1kuSSOP (DL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:06 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 Weeks74CBT16811CDGGRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 Weeks74CBT16811CDGGRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74CBT16811CDGVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74CBT16811CDGVRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74CBT16811CDGGR
AmericasRochester Electronics >1k
WorldwideDigiKey 729
TI Lead Time*: 12 WeeksSN74CBT16811CDGVR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 15 WeeksSN74CBT16811CDL
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74CBT16811CDLG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74CBT16811CDLR
WorldwideDigiKey 1k
TI Lead Time*: 15 WeeksSN74CBT16811CDLRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74CBT16811CDGGRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74CBT16811CDGGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74CBT16811CDGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74CBT16811CDGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT16811CDGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT16811CDGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT16811CDL RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT16811CDLG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT16811CDLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT16811CDLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74CBT16811C Help

Datasheet

Application Notes

View Application Notes for Digital Bus Switches

User Guides

Selection Guides

More Literature

Simulation Models

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here