SN74CBT3253C Status: ACTIVE

Dual 1-Of-4 FET Multiplexer/Demultiplexer with -2 V Undershoot-Protection


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74CBT3253C
Voltage Nodes(V)5  
Vcc range(V)4.0 to 5.5  
No. of Bits8  
ron(max)(ohms)12  
tpd max(ns)0.15  
RatingCatalog  
Technology FamilyCBT-C  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74CBT3251: 1-Of-8 FET Multiplexer/Demultiplexer
  • SN74CBT3253: Dual 1-Of-4 FET Multiplexer/Demultiplexer
  • SN74CBT3257C: 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer with -2 V Undershoot Protection
  • TLV320AIC3105: Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects
  • SN74LVC2G74: Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset
  • TL494: PWM Control Circuit

More Related Products

Product Information

Features

  • SN74CBT3253C Functionally Identical toIndustry-Standard ’3253 Function
  • Undershoot Protection for Off-Isolation on A and B Ports up to -2 V
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low ON-State Resistance (ron) Characteristics (ron = 3 Typical)
  • Low Input/Output Capacitance Minimizes Loading and Signal Distortion (Cio(OFF) = 5.5 pF Typical)
  • Data and Control Inputs Provide Undershoot Clamp Diodes
  • Low Power Consumption (ICC = 3 µA Max)
  • VCC Operating Range From 4 V to 5.5 V
  • Data I/Os Support 0 to 5-V Signaling Levels (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, 5 V)
  • Control Inputs Can Be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports I2C Bus Expansion
  • Supports Both Digital and Analog Applications: USB Interface, Bus Isolation, Low-Distortion Signal Gating

DESCRIPTION/ORDERING INFORMATION

The SN74CBT3253C is a high-speed TTL-compatible FET multiplexer/demultiplexer with low ON-state resistance (ron), allowing for minimal propagation delay. Active Undershoot-Protection Circuitry on the A and B ports of the SN74CBT3253C provides protection for undershoot up to -2 V by sensing an undershoot event and ensuring that the switch remains in the proper OFF state.

The SN74CBT3253C is organized as two 1-of-4 multiplexer/demultiplexers with separate output-enable (1OE, 2OE) inputs. The select (S0, S1) inputs control the data path of each multiplexer/demultiplexer. When OE is low, the associated multiplexer/demultiplexer is enabled, and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE is high, the associated multiplexer/demultiplexer is disabled, and a high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74CBT3253CDACTIVE-40 to 850.33 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CBT3253CDBPREVIEW-40 to 85 SSOP (DB) | 16 View 80 Download CAD Format for this FootprintNot Available
SN74CBT3253CDBQRACTIVE-40 to 850.31 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT3253CDBQRE4ACTIVE-40 to 850.31 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT3253CDBQRG4ACTIVE-40 to 850.31 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT3253CDBRACTIVE-40 to 850.31 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT3253CDBRE4ACTIVE-40 to 850.31 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT3253CDBRG4ACTIVE-40 to 850.31 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT3253CDE4ACTIVE-40 to 850.33 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CBT3253CDG4ACTIVE-40 to 850.33 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CBT3253CDRACTIVE-40 to 850.31 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT3253CDRE4ACTIVE-40 to 850.31 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT3253CDRG4ACTIVE-40 to 850.31 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT3253CPWACTIVE-40 to 850.33 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CBT3253CPWE4ACTIVE-40 to 850.33 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CBT3253CPWG4ACTIVE-40 to 850.33 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CBT3253CPWRACTIVE-40 to 850.31 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT3253CPWRE4ACTIVE-40 to 850.31 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT3253CPWRG4ACTIVE-40 to 850.31 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBT3253CRGYRACTIVE-40 to 850.40 | 1kuQFN (RGY) | 16  1000 | LARGE T&R Contact TI Distributor or Sales Office
SN74CBT3253CRGYRG4ACTIVE-40 to 850.40 | 1kuQFN (RGY) | 16  1000 | LARGE T&R Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:06 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksSN74CBT3253CD
AmericasRochester Electronics 680
AsiaFarnell Asia 585
WPI 56
EuropeAvnet-SILICA 560
Farnell 585
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 15 WeeksSN74CBT3253CDBQR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksSN74CBT3253CDBQRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74CBT3253CDBQRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74CBT3253CDBR
AmericasRochester Electronics >1k
AsiaWPI 145
WorldwideDigiKey 714
TI Lead Time*: 15 WeeksSN74CBT3253CDBRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74CBT3253CDBRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74CBT3253CDE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74CBT3253CDG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74CBT3253CDR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksSN74CBT3253CDRE4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 15 WeeksSN74CBT3253CDRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74CBT3253CPW
AmericasRochester Electronics >1k
AsiaFarnell Asia 301
WPI 62
EuropeFarnell 301
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74CBT3253CPWE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74CBT3253CPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74CBT3253CPWR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksSN74CBT3253CPWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74CBT3253CPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksSN74CBT3253CRGYR
AmericasRochester Electronics >1k
WorldwideDigiKey 460
TI Lead Time*: 16 WeeksSN74CBT3253CRGYRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74CBT3253CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT3253CDB      View
SN74CBT3253CDBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN74CBT3253CDBQRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN74CBT3253CDBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN74CBT3253CDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT3253CDBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT3253CDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT3253CDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT3253CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT3253CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT3253CDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT3253CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT3253CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT3253CPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT3253CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT3253CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT3253CPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT3253CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBT3253CRGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN74CBT3253CRGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74CBT3253C Help

Datasheet

Application Notes

View Application Notes for Digital Bus Exchange/Multiplexing Switches

User Guides

Selection Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74CBT3251 1-Of-8 FET Multiplexer/Demultiplexer SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
SN74CBT3253 Dual 1-Of-4 FET Multiplexer/Demultiplexer SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
SN74CBT3257C 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer with -2 V Undershoot Protection SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
SN74CBTLV3253 Low-Voltage Dual 1-of-4 FET Multiplexer/Demultiplexer SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
SN74CB3Q3253 Dual 1-of-4 FET Multiplexer/Demultiplexer 2.5-V/3.3-V Low-Voltage High-Bandwidth Bus Switch SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
TLV320AIC3105 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
TL494 PWM Control Circuit AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
MAX3221 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here