SN74CBTLV1G125-Q1 Status: ACTIVE

Automotive Catalog Low-Voltage Single FET Bus Switch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74CBTLV1G125-Q1
tpd max(ns)0.25  
Pin/Package5SOT-23  
Vcc min(V)2.3  
Vcc max(V)3.6  
PerformanceOptimized  
Approx. Price (US$) 0.38 | 1ku  
Operating Temp Range(Celsius)-40 to 125  
Technology FamilyCBTLV  
No. of Gates1  
ICC(uA)10  
Input LevelLV-CMOS  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of SN74CBTLV1G125-Q1

Version Part Number Definition
Catalog SN74CBTLV1G125 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Qualified for Automotive Applications
  • 5- Switch Connection Between Two Ports
  • Rail-to-Rail Switching on Data I/O Ports
  • Ioff Supports Partial-Power-Down Mode Operation

Description

The SN74CBTLV1G125 features a single high-speed line switch. The switch is disabled when the output-enable (OE) input is high.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
74CBTLV1G125DBVRQ1ACTIVE-40 to 1250.38 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:05 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 Weeks74CBTLV1G125DBVRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74CBTLV1G125DBVRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74CBTLV1G125-Q1 Help

Datasheet

Application Notes

User Guides

Selection Guides

Solution Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74CBTLV1G125 Low-Voltage Single FET Bus Switch LITTLE LOGIC-LL SIGNAL SWITCH TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here