|
|
|
|
Other qualified versions of SN74CBTLV1G125
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe SN74CBTLV1G125 features a single highspeed line switch. The switch is disabled when the outputenable (OE) input is high. This device is fully specified for partialpowerdown applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off. To ensure the highimpedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the currentsinking capability of the driver. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| 74CBTLV1G125CRE4 | ACTIVE | -40 to 85 | 0.33 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| 74CBTLV1G125CRG4 | ACTIVE | -40 to 85 | 0.33 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| 74CBTLV1G125DBVRE4 | ACTIVE | -40 to 85 | 0.33 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| 74CBTLV1G125DBVRG4 | ACTIVE | -40 to 85 | 0.33 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| 74CBTLV1G125DCKRG4 | ACTIVE | -40 to 85 | 0.33 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74CBTLV1G125DBVR | ACTIVE | -40 to 85 | 0.33 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74CBTLV1G125DCKR | ACTIVE | -40 to 85 | 0.33 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:04 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 12 Weeks74CBTLV1G125CRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 Weeks74CBTLV1G125CRG4 | |||
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 12 Weeks74CBTLV1G125DBVRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 Weeks74CBTLV1G125DBVRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 Weeks74CBTLV1G125DCKRG4 | |||
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 12 WeeksSN74CBTLV1G125DBVR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 12 WeeksSN74CBTLV1G125DCKR | |||
| Asia | WPI | >1k | |
| Europe | EBV Elektronik | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 74CBTLV1G125CRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74CBTLV1G125CRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74CBTLV1G125DBVRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74CBTLV1G125DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74CBTLV1G125DCKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CBTLV1G125DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CBTLV1G125DCKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74CBTLV1G125 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74CBT1G125 | Single FET Bus Switch | LITTLE LOGIC-LL SIGNAL SWITCH | TI customers also evaluated this product. |
| SN74AVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TVP5160 | NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| TMP75 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| ADS7844 | 12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TMS320F2806 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| TLC2272A | Advanced LinCMOS(TM) Rail-To-Rail Dual Operational Amplifier | PRECISION AMPLIFIER-LOW NOISE | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74LVTH245A | 3.3-V ABT Octal Bus Transceivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number