SN74CBTLV3125 Status: ACTIVE

Low-Voltage Quadruple FET Bus Switch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74CBTLV3125
Voltage Nodes(V)3.3, 2.5  
Vcc range(V)2.3 to 3.6  
No. of Bits4  
Input LevelLVTTL  
ron(max)(ohms)7  
Static Current0.01  
tpd max(ns)0.25  
RatingCatalog  
Technology FamilyCBTLV  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74CBTLV3245A: Low-Voltage Octal FET Bus Switch
  • UCC3895: BiCMOS Advanced Phase Shift PWM Controller
  • SN74LVC1G126: Single Bus Buffer Gate With 3-State Outputs
  • MSP430F2122: 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI

Product Information

Features

  • Standard ’125-Type Pinout
  • 5- Switch Connection Between Two Ports
  • Rail-to-Rail Switching on Data I/O Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

Description

The SN74CBTLV3125 quadruple FET bus switch features independent line switches. Each switch is disabled when the associated output-enable (OE\) input is high.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
74CBTLV3125DBQRE4ACTIVE-40 to 850.48 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74CBTLV3125DBQRG4ACTIVE-40 to 850.48 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74CBTLV3125DGVRE4ACTIVE-40 to 850.48 | 1kuTVSOP (DGV) | 14  2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74CBTLV3125DGVRG4ACTIVE-40 to 850.48 | 1kuTVSOP (DGV) | 14  2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74CBTLV3125NSRG4ACTIVE-40 to 850.48 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
74CBTLV3125PWRE4ACTIVE-40 to 850.48 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74CBTLV3125PWRG4ACTIVE-40 to 850.48 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74CBTLV3125RGYRG4ACTIVE-40 to 850.59 | 1kuQFN (RGY) | 14 View 1000 | LARGE T&R Contact TI Distributor or Sales Office
SN74CBTLV3125DACTIVE-40 to 850.53 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CBTLV3125DBQRACTIVE-40 to 850.48 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBTLV3125DE4ACTIVE-40 to 850.53 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CBTLV3125DG4ACTIVE-40 to 850.53 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CBTLV3125DGVRACTIVE-40 to 850.48 | 1kuTVSOP (DGV) | 14  2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBTLV3125DRACTIVE-40 to 850.48 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBTLV3125DRE4ACTIVE-40 to 850.48 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBTLV3125DRG4ACTIVE-40 to 850.48 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBTLV3125NSRACTIVE-40 to 850.48 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74CBTLV3125NSRE4ACTIVE-40 to 850.48 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74CBTLV3125PWACTIVE-40 to 850.53 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CBTLV3125PWE4ACTIVE-40 to 850.53 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CBTLV3125PWG4ACTIVE-40 to 850.53 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74CBTLV3125PWRACTIVE-40 to 850.48 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74CBTLV3125RGYRACTIVE-40 to 850.59 | 1kuQFN (RGY) | 14 View 1000 | LARGE T&R Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:04 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 Weeks74CBTLV3125DBQRE4
None Reported
View Distributors
TI Lead Time*: 15 Weeks74CBTLV3125DBQRG4
None Reported
View Distributors
TI Lead Time*: 12 Weeks74CBTLV3125DGVRE4
None Reported
View Distributors
TI Lead Time*: 12 Weeks74CBTLV3125DGVRG4
None Reported
View Distributors
TI Lead Time*: 18 Weeks74CBTLV3125NSRG4
None Reported
View Distributors
TI Lead Time*: 20 Weeks74CBTLV3125PWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 Weeks74CBTLV3125PWRG4
WorldwideDigiKey  Available
TI Lead Time*: 17 Weeks74CBTLV3125RGYRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksSN74CBTLV3125D
AmericasArrow 6
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74CBTLV3125DBQR
AmericasRochester Electronics >1k
WorldwideMouser Electronics 276
TI Lead Time*: 18 WeeksSN74CBTLV3125DE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74CBTLV3125DG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74CBTLV3125DGVR
AmericasRochester Electronics >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 18 WeeksSN74CBTLV3125DR
AmericasRochester Electronics 345
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 18 WeeksSN74CBTLV3125DRE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74CBTLV3125DRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74CBTLV3125NSR
AmericasRochester Electronics >1k
TI Lead Time*: 18 WeeksSN74CBTLV3125NSRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74CBTLV3125PW
AmericasArrow 270
Avnet 28
Rochester Electronics 180
AsiaFarnell Asia 324
EuropeAvnet-SILICA 360
Farnell 319
Spoerle 270
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74CBTLV3125PWE4
WorldwideDigiKey  Available
Mouser Electronics 8
TI Lead Time*: 20 WeeksSN74CBTLV3125PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74CBTLV3125PWR
AmericasArrow >1k
WorldwideDigiKey 305
TI Lead Time*: 17 WeeksSN74CBTLV3125RGYR
AmericasRochester Electronics >1k
AsiaWPI >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74CBTLV3125DBQRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
74CBTLV3125DBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
74CBTLV3125DGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74CBTLV3125DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74CBTLV3125NSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74CBTLV3125PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74CBTLV3125PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74CBTLV3125RGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN74CBTLV3125D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBTLV3125DBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN74CBTLV3125DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBTLV3125DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBTLV3125DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBTLV3125DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBTLV3125DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBTLV3125DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBTLV3125NSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBTLV3125NSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBTLV3125PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBTLV3125PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBTLV3125PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBTLV3125PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74CBTLV3125RGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74CBTLV3125 Help

Datasheet

Application Notes

View Application Notes for Digital Bus Switches

User Guides

Selection Guides

Solution Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74CBTLV3245A Low-Voltage Octal FET Bus Switch SIGNAL SWITCHES-DIGITAL BUS SWITCHES TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
SN74LVC1G126 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
MSP430F2122 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
TPS73618 Single Output LDO, 400mA, Fixed(1.8V), Cap free, Low Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54140 3.5V to 42V Input, 1.5 A Step Down SWIFT™ Converter with Eco-Mode (tm) DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74AHCT1G04 Single Inverter Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TL082 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN65176B Differential Bus Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
MAX3243 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV ESD (HBM) Protection INTERFACE-RS-232 TI customers also evaluated this product.
SN65HVD485E Half-Duplex RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here