SN74F245 Status: ACTIVE

Octal bus transceivers


      
         
Alert me about changes<br/>to this product

 SN54F245 SN74F245
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.5 to 5.5  
Input LevelTTL  TTL  
Output LevelTTL  TTL  
Output Drive(mA) -15/64  
No. of Outputs8  8  
LogicTrue  True  
Static Current 105  
tpd max(ns) 7  
RatingMilitary  Catalog  
Technology FamilyF  F  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74F245

Version Part Number Definition
Military SN54F245 QML certified for Military and Defense Applications

Product Information

Features

  • 3-State Outputs Drive Bus Lines Directly
  • Package Options Include Plastic Small-Outline (SOIC) and Shrink Small-Outline (SSOP) Packages, Ceramic Chip Carriers, and Plastic and Ceramic DIPs

Description

These octal bus transceivers are designed for asynchronous communication between data buses. The devices transmit data from the A bus to the B bus or from the B bus to the A bus depending upon the logic level at the direction-control (DIR) input. The output enable input can be used to disable the device so the buses are effectively isolated.

The SN74F245 is available in TI's shrink small-outline package (DB), which provides the same I/O pin count and functionality of standard small-outline packages in less than half the printed-circuit-board area.

The SN54F245 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F245 is characterized for operation from 0°C to 70°C.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74F245DBLEOBSOLETE0 to 70 SSOP (DB) | 20 View   Download CAD Format for this FootprintNot Available
SN74F245DBRACTIVE0 to 700.40 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74F245DBRE4ACTIVE0 to 700.40 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74F245DBRG4ACTIVE0 to 700.40 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74F245DWACTIVE0 to 700.40 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74F245DWE4ACTIVE0 to 700.40 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74F245DWG4ACTIVE0 to 700.40 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74F245DWRACTIVE0 to 700.40 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74F245DWRE4ACTIVE0 to 700.40 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74F245DWRG4ACTIVE0 to 700.40 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74F245NACTIVE0 to 700.44 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74F245N3OBSOLETE0 to 70 PDIP (N) | 20 View   Download CAD Format for this FootprintNot Available
SN74F245NE4ACTIVE0 to 700.44 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74F245NSRACTIVE0 to 700.40 | 1kuSO (NS) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74F245NSRE4ACTIVE0 to 700.40 | 1kuSO (NS) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74F245NSRG4ACTIVE0 to 700.40 | 1kuSO (NS) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:02 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksSN74F245DBR
WorldwideDigiKey 21
TI Lead Time*: 15 WeeksSN74F245DBRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74F245DBRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74F245DW
AmericasArrow 325
Newark 463
Rochester Electronics >1k
AsiaFarnell Asia 122
EuropeAbacus Polar 625
Avnet-SILICA 425
EBV Elektronik 650
Farnell 111
Spoerle 725
WorldwideDigiKey 178
Mouser Electronics 688
TI Lead Time*: 15 WeeksSN74F245DWE4
AmericasRochester Electronics 585
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74F245DWG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74F245DWR
AmericasRochester Electronics 1k
AsiaWPI 10
Wintech >1k
WorldwideDigiKey >1k
Mouser Electronics 118
TI Lead Time*: 15 WeeksSN74F245DWRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74F245DWRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksSN74F245N
AmericasArrow 965
Avnet >1k
Newark 602
Rochester Electronics >1k
AsiaFarnell Asia 34
Wintech 360
EuropeArrow Northern Europe 820
Avnet-SILICA >1k
EBV Elektronik 360
Farnell 34
Spoerle 160
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 16 WeeksSN74F245NE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74F245NSR
AmericasRochester Electronics >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksSN74F245NSRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN74F245NSRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74F245DBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F245DBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F245DBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F245DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F245DWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F245DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F245DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F245DWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F245DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F245N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN74F245NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN74F245NSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F245NSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F245NSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74F245 Help

Datasheet

Application Notes

View Application Notes for Standard Transceivers

User Guides

Selection Guides

More Literature

Simulation Models

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here