SN74F74 Status: ACTIVE

Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset


      
         
Alert me about changes<br/>to this product

 SN54F74 SN74F74
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.5 to 5.5  
Input LevelTTL  TTL  
Output LevelTTL  TTL  
Output Drive(mA) -1/20  
Output3S  3S  
No. of Bits2  2  
Static Current 16  
th(ns) 1  
tpd max(ns) 9.2  
tsu(ns) 3  
Technology FamilyF  F  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74F74

Version Part Number Definition
Military SN54F74 QML certified for Military and Defense Applications

Product Information

Features

  • Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs

Description

These devices contain two independent positive-edge-triggered D-type flip-flops. A low level at the preset () or clear () inputs sets or resets the outputs regardless of the levels of the other inputs. When and are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input may be changed without affecting the levels at the outputs.

The SN54F74 is characterized for operation over the full military temperature range of -55°C to 125°C.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74F74DACTIVE0 to 700.22 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74F74DE4ACTIVE0 to 700.22 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74F74DG4ACTIVE0 to 700.22 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74F74DRACTIVE0 to 700.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74F74DRE4ACTIVE0 to 700.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74F74DRG4ACTIVE0 to 700.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74F74NACTIVE0 to 700.26 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74F74N3OBSOLETE0 to 70 PDIP (N) | 14 View   Download CAD Format for this FootprintNot Available
SN74F74NE4ACTIVE0 to 700.26 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74F74NSRACTIVE0 to 700.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74F74NSRE4ACTIVE0 to 700.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74F74NSRG4ACTIVE0 to 700.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:04 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN74F74D
AmericasArrow >1k
Avnet >1k
Newark 137
Rochester Electronics >1k
AsiaFarnell Asia 643
WPI 95
EuropeAbacus Polar 150
Arrow Northern Europe >1k
Arrow Southern Europe 550
Avnet-SILICA >1k
Farnell 400
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksSN74F74DE4
AmericasAvnet 500
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74F74DG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74F74DR
AmericasNewark 674
Rochester Electronics >1k
AsiaFarnell Asia 674
WorldwideDigiKey 201
Mouser Electronics 989
TI Lead Time*: 20 WeeksSN74F74DRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74F74DRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74F74N
AmericasArrow >1k
Avnet >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia 171
EuropeAbacus Polar 580
Arrow Southern Europe >1k
Farnell 79
Spoerle 875
WorldwideDigiKey >1k
Mouser Electronics 76
TI Lead Time*: 20 WeeksSN74F74NE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74F74NSR
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN74F74NSRE4
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksSN74F74NSRG4
WorldwideMouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74F74D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F74DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F74DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F74DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F74DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F74DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F74N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN74F74NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN74F74NSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F74NSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74F74NSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74F74 Help

Datasheet

Application Notes

View Application Notes for D-Type Flip-Flops

User Guides

Selection Guides

More Literature

Simulation Models

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here