SN74GTL2107 Status: ACTIVE

12-Bit GTL-/GTL/GTL+ To LVTTL Translator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74GTL2107
No. of Outputs9  
Bus Drive(Max)(ma)12  
Vcc range(V)3 to 3.3  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package28TSSOP  
Technology FamilyGTL  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74GTL2007: 12-Bit GTL-/GTL/GTL+ to LVTTL Translator
  • LPV321: Single, Low-Voltage, Low Power, RRO
  • PCF8574: Remote 8-Bit I/O Expander for I2C-Bus
  • SN74AVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs

Product Information

Features

  • Operates as a GTL-/GTL/GTL+ to LVTTL or LVTTL to GTL-/GTL/GTL+ Translator
  • Series Termination on TTL Output of 30
  • Latch-Up Testing Done to JEDEC Standard JESD 78
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Xeon is a trademark of Intel Corporation.

DESCRIPTION/ORDERING INFORMATION

The SN74GTL2107 is a 12-bit translator that interfaces between the 3.3-V LVTTL chip set I/O and the Xeon™ processor GTL-/GTL/GTL+ I/O. The device is designed for platform health management in dual-processor applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74GTL2107PWACTIVE-40 to 851.85 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74GTL2107PWG4ACTIVE-40 to 851.85 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74GTL2107PWRACTIVE-40 to 851.65 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Footprint
SN74GTL2107PWRG4ACTIVE-40 to 851.65 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:57 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN74GTL2107PW
AmericasAvnet 194
AsiaWPI 32
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74GTL2107PWG4
AmericasAvnet 193
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74GTL2107PWR
AmericasArrow >1k
EuropeEBV Elektronik >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksSN74GTL2107PWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74GTL2107PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74GTL2107PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74GTL2107PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74GTL2107PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74GTL2107 Help

Datasheet

Application Notes

View Application Notes for GTL/TTL Translators

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74GTL2007 12-Bit GTL-/GTL/GTL+ to LVTTL Translator VOLTAGE LEVEL TRANSLATION-GTL/TTL TRANSLATORS TI customers also evaluated this product.
LPV321 Single, Low-Voltage, Low Power, RRO OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
PCF8574 Remote 8-Bit I/O Expander for I2C-Bus I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVTH245A 3.3-V ABT Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
LM2902K Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62110-EP Enhanced Product 17 V, 1.5 A Synchronous Step-Down Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC2G34 Dual Buffer Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TRS3221E 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
PCA9545A 4-Channel I2C And SMBus Multiplexer With Interrupt Logic And Reset Functions I2C (SL)-I2C MULTIPLEXERS AND SWITCHES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here