SN74HC125-Q1 Status: ACTIVE

Automotive Catalog Quadruple Bus Buffer Gates With 3-State Outputs


      
         
Alert me about changes<br/>to this product

 SN74HC125-Q1
Voltage Nodes(V)6, 5, 2  
Vcc range(V)2.0 to 6.0  
LogicTrue  
Input LevelCMOS  
Output LevelCMOS  
Output Drive(mA)-6/6  
No. of Outputs4  
tpd max(ns)26  
Static Current0.08  
RatingAutomotive  
Technology FamilyHC  
 Samples
 Inventory

Other qualified versions of SN74HC125-Q1

Version Part Number Definition
Catalog SN74HC125 TI's standard catalog product
Military SN54HC125 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74HC125: Quadruple Bus Buffer Gates With 3-State Outputs
  • SN74LVC07A: Hex Buffer/Driver With Open-Drain Outputs
  • SN74HC126: Quadruple Bus Buffer Gates With 3-State Outputs

More Related Products

Product Information

Features

  • Qualified for Automotive Applications
  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State Outputs Interface Directly With System Bus or Can Drive Up To 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 11 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max

description/ordering information

This quadruple bus buffer gate features independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is high.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74HC125IPWRG4Q1ACTIVE-40 to 850.29 | 1kuTSSOP (PW) | 14 View 2000 Purchase Samples
SN74HC125IPWRQ1ACTIVE-40 to 850.29 | 1kuTSSOP (PW) | 14 View 2000 Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:01 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN74HC125IPWRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74HC125IPWRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74HC125IPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC125IPWRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-250C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74HC125-Q1 Help

Datasheet

Application Notes

View Application Notes for Non-Inverting Buffers and Drivers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74HC125 Quadruple Bus Buffer Gates With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC07A Hex Buffer/Driver With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74HC126 Quadruple Bus Buffer Gates With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
CD74HC4050 High Speed CMOS Logic Hex Non-Inverting Buffers BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
CD74HC541 High Speed CMOS Logic Octal Non-Inverting Buffers and Line Drivers with 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN74HC125-Q1:

View All Tags

Other Support



Click Here