|
|
|
|
Other qualified versions of SN74HC132-Q1
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
description/ordering informationEach circuit functions as a NAND gate, but because of the Schmitt action, it has different input threshold levels for positive- and negative-going signals. The SN74HC132 performs the Boolean function Y = A B or Y = A + B in positive logic. This circuit is temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN74HC132QDRG4Q1 | ACTIVE | -40 to 125 | 0.28 | 1ku | SOIC (D) | 14 | View | 2500 | Purchase Samples | |
| SN74HC132QDRQ1 | ACTIVE | -40 to 125 | 0.28 | 1ku | SOIC (D) | 14 | View | 2500 | Purchase Samples | |
| SN74HC132QPWRG4Q1 | ACTIVE | -40 to 125 | 0.28 | 1ku | TSSOP (PW) | 14 | View | 2000 | ||
| SN74HC132QPWRQ1 | ACTIVE | -40 to 125 | 0.28 | 1ku | TSSOP (PW) | 14 | View | 2000 | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:04 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN74HC132QDRG4Q1 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74HC132QDRQ1 | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksSN74HC132QPWRG4Q1 | |||
| Worldwide | DigiKey | 505 | |
| TI Lead Time*: 20 WeeksSN74HC132QPWRQ1 | |||
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74HC132QDRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74HC132QDRQ1 | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1 YEAR/Level-1-235C-UNLIM | View | View |
| SN74HC132QPWRG4Q1 | Pb-Free (RoHS) | CU NIPDAU | Level-1-250C-UNLIM | View | View |
| SN74HC132QPWRQ1 | Pb-Free (RoHS) | CU NIPDAU | Level-1-250C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74HC132-Q1 
View Application Notes for NAND Gates
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74HC10 | Triple 3-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN74HC00-Q1 | Automotive Catalog Quad 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN74HC00 | Quad 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN74HC10-Q1 | Automotive Catalog Triple 3-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN74AHC00-Q1 | Automotive Catalog Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN74HC03 | Quadruple 2-Input Positive-NAND Gates With Open-Drain Outputs | GATES-NAND GATES | TI customers also evaluated this product. |
| CD4093B-Q1 | Automotive Catalog CMOS Quad 2-Input NAND Schmitt Triggers | GATES-NAND GATES | TI customers also evaluated this product. |
| SN74AHCT00 | Quadruple 2-input positive-NAND gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN74AHC00 | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| CD74HC02 | High Speed CMOS Logic Quad 2-Input NOR Gates | GATES-NOR GATES | TI customers also evaluated this product. |
| SN74HC02 | Quadruple 2-Input Positive-NOR Gates | GATES-NOR GATES | TI customers also evaluated this product. |
| MSP430F449 | 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| TLC556 | Dual LinCMOS(TM) Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| TMP175 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| CD74HCT02 | High Speed CMOS Logic Quad Two-Input NOR Gates | GATES-NOR GATES | TI customers also evaluated this product. |
| TMP300 | 1.8V, Resistor-Programmable Temperature Switch and Analog Out Temperature Sensor in SC70 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SWITCH | TI customers also evaluated this product. |
| TPS60150 | 140mA, 5V Charge Pump in 2x2 SON | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS | TI customers also evaluated this product. |

Most Popular Tags for SN74HC132-Q1: