SN74HC132 Status: ACTIVE

Quadruple Positive-NAND Gates With Schmitt-Trigger Inputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54HC132 SN74HC132
Voltage Nodes(V)6, 5, 2  6, 5, 2  
Vcc range(V)2.0 to 6.0  2.0 to 6.0  
Input LevelCMOS  CMOS  
Output LevelCMOS  CMOS  
Output Drive(mA) -4/4  
No. of Gates4  4  
Static Current 0.002  
tpd max(ns) 27  
RatingMilitary  Catalog  
Technology FamilyHC  HC  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74HC132

Version Part Number Definition
Automotive SN74HC132-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Military SN54HC132 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD74HC132: High Speed CMOS Logic Quad 2-Input Schmitt-Triggered NAND Gates
  • NE555: Single Precision Timer
  • TPS54040: 3.5V to 42V Input, 0.5 A Step Down SWIFT™ Converter with Eco-Mode™
  • XTR105: 4-20mA Current Transmitter with Sensor Excitation and Linearization

Product Information

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 14 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Operation From Very Slow Input Transitions
  • Temperature-Compensated Threshold Levels
  • High Noise Immunity
  • Same Pinouts as ’HC00

Description

Each circuit functions as a NAND gate, but because of the Schmitt action, it has different input threshold levels for positive- and negative-going signals. The ’HC132 devices perform the Boolean function Y = (A • B)\ or Y = A\ + B\ in positive logic.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74HC132DACTIVE-40 to 85 0.22 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74HC132DBLEOBSOLETE-40 to 85  SSOP (DB) | 14 View   Download CAD Format for this FootprintNot Available
SN74HC132DBRACTIVE-40 to 85 0.24 | 1kuSSOP (DB) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC132DBRE4ACTIVE-40 to 85 0.24 | 1kuSSOP (DB) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC132DBRG4ACTIVE-40 to 85 0.24 | 1kuSSOP (DB) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC132DE4ACTIVE-40 to 85 0.22 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74HC132DG4ACTIVE-40 to 85 0.22 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74HC132DRACTIVE-40 to 85 0.20 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC132DRE4ACTIVE-40 to 85 0.20 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC132DRG4ACTIVE-40 to 85 0.20 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC132DTACTIVE-40 to 85 0.57 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74HC132DTE4ACTIVE-40 to 85 0.57 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74HC132DTG4ACTIVE-40 to 85 0.57 | 1kuSOIC (D) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74HC132NACTIVE-40 to 85 0.22 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC132NE4ACTIVE-40 to 85 0.22 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC132NSRACTIVE-40 to 85 0.24 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74HC132NSRE4ACTIVE-40 to 85 0.24 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74HC132NSRG4ACTIVE-40 to 85 0.24 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74HC132PWACTIVE-40 to 85 0.20 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74HC132PWE4ACTIVE-40 to 85 0.20 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74HC132PWG4ACTIVE-40 to 85 0.20 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74HC132PWLEOBSOLETE-40 to 85SN74HC132PWR TSSOP (PW) | 14 View   Download CAD Format for this FootprintReplaced by SN74HC132PWR
SN74HC132PWRACTIVE-40 to 85 0.20 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC132PWRE4ACTIVE-40 to 85 0.20 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC132PWRG4ACTIVE-40 to 85 0.20 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC132PWTACTIVE-40 to 85 0.57 | 1kuTSSOP (PW) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74HC132PWTE4ACTIVE-40 to 85 0.57 | 1kuTSSOP (PW) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74HC132PWTG4ACTIVE-40 to 85 0.57 | 1kuTSSOP (PW) | 14 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:04 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN74HC132D
AmericasArrow >1k
Avnet >1k
Newark 457
Rochester Electronics >1k
AsiaFarnell Asia 122
WPI 60
EuropeAbacus Polar 224
Arrow Northern Europe 50
Arrow Southern Europe >1k
Avnet-SILICA >1k
EBV Elektronik >1k
Farnell 86
WorldwideDigiKey  Available
Mouser Electronics 174
TI Lead Time*: 18 WeeksSN74HC132DBR
AmericasRochester Electronics >1k
WorldwideDigiKey 698
Mouser Electronics 653
TI Lead Time*: 18 WeeksSN74HC132DBRE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74HC132DBRG4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksSN74HC132DE4
AmericasAvnet >1k
WorldwideDigiKey  Available
Mouser Electronics 691
TI Lead Time*: 20 WeeksSN74HC132DG4
AmericasRochester Electronics 1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74HC132DR
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaArrow Asia >1k
Farnell Asia >1k
WPI >1k
Wintech >1k
EuropeArrow Northern Europe >1k
Avnet-SILICA >1k
EBV Elektronik >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksSN74HC132DRE4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksSN74HC132DRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74HC132DT
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics 609
TI Lead Time*: 20 WeeksSN74HC132DTE4
WorldwideDigiKey  Available
Mouser Electronics 1k
TI Lead Time*: 20 WeeksSN74HC132DTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74HC132N
AmericasArrow >1k
Avnet 822
Newark 516
Rochester Electronics >1k
AsiaFarnell Asia 706
WPI 125
EuropeArrow Northern Europe >1k
Arrow Southern Europe >1k
Avnet-SILICA >1k
EBV Elektronik >1k
Farnell 706
WorldwideDigiKey 214
TI Lead Time*: 20 WeeksSN74HC132NE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74HC132NSR
AmericasRochester Electronics >1k
TI Lead Time*: 15 WeeksSN74HC132NSRE4
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksSN74HC132NSRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74HC132PW
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74HC132PWE4
AmericasRochester Electronics 90
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksSN74HC132PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74HC132PWR
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics 1
TI Lead Time*: 20 WeeksSN74HC132PWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74HC132PWRG4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksSN74HC132PWT
AmericasAvnet 750
AsiaFarnell Asia 50
EuropeFarnell 50
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74HC132PWTE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74HC132PWTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74HC132D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132DBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132DBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132DBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132DT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132DTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132DTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN74HC132NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN74HC132NSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132NSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132NSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132PWT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132PWTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC132PWTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74HC132 Help

Datasheet

Application Notes

View Application Notes for NAND Gates

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD74HC132 High Speed CMOS Logic Quad 2-Input Schmitt-Triggered NAND Gates GATES-NAND GATES TI customers also evaluated this product.
NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
TPS54040 3.5V to 42V Input, 0.5 A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TL16C754B Quad UART with 64-Byte FIFO INTERFACE-UARTS TI customers also evaluated this product.
SN74HC14 Hex Schmitt-Trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
LM2904 Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
DAC8812 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5630 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
SN75LBC174 Quadruple Low-Power Differential Line Driver INTERFACE-RS-485 TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here