|
|
|
|
Other qualified versions of SN74HC138-Q1
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN74HC138 is designed to be used in high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, this decoder can be used to minimize the effects of system decoding. When employed with high-speed memories utilizing a fast enable circuit, the delay times of this decoder and the enable time of the memory usually are less than the typical access time of the memory. This means that the effective system delay introduced by the decoders is negligible. The conditions at the binary-select inputs at the three enable inputs select one of eight output lines. Two active-low and one active-high enable inputs reduce the need for external gates or inverters when expanding. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN74HC138QDRG4Q1 | ACTIVE | -40 to 125 | 0.28 | 1ku | SOIC (D) | 16 | View | 2500 | ||
| SN74HC138QDRQ1 | ACTIVE | -40 to 125 | 0.28 | 1ku | SOIC (D) | 16 | View | 2500 | Purchase Samples | |
| SN74HC138QPWRG4Q1 | ACTIVE | -40 to 125 | 0.28 | 1ku | TSSOP (PW) | 16 | View | 2000 | Purchase Samples | |
| SN74HC138QPWRQ1 | ACTIVE | -40 to 125 | 0.28 | 1ku | TSSOP (PW) | 16 | View | 2000 | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:01 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN74HC138QDRG4Q1 | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksSN74HC138QDRQ1 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN74HC138QPWRG4Q1 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74HC138QPWRQ1 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74HC138QDRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74HC138QDRQ1 | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1 YEAR/Level-1-235C-UNLIM | View | View |
| SN74HC138QPWRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74HC138QPWRQ1 | Pb-Free (RoHS) | CU NIPDAU | Level-1-250C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74HC138-Q1 
View Application Notes for Decoders/Demultiplexers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD74HC238 | High Speed CMOS Logic 3-to-8 Line Decoder Demultiplexer Inverting and Non-Inverting | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| SN74AHC138 | 3-Line To 8-Line Decoder / Demultiplexer | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| CD74HC154 | High Speed CMOS Logic 4-to-16 Line Decoder/Demultiplexer | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| SN74AVC2T45 | Dual-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |

Most Popular Tags for SN74HC138-Q1: