|
|
|
|
Other qualified versions of SN74HC244-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The HC244 are organized as two 4-bit buffers/drivers with separate output-enable (OE)\ inputs. When OE\ is low, the device passes noninverted data from the A inputs to the Y outputs. When OE\ is high, the outputs are in the high-impedance state. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN74HC244MDWREP | ACTIVE | -55 to 125 | V62/03607-01XE | 1.05 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | |
| SN74HC244QDWREP | ACTIVE | -40 to 125 | V62/03607-02XE | 0.56 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74HC244QPWREP | ACTIVE | -40 to 125 | V62/03607-02YE | 0.56 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| V62/03607-01XE | ACTIVE | -55 to 125 | 1.05 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| V62/03607-02XE | ACTIVE | -40 to 125 | 0.56 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| V62/03607-02YE | ACTIVE | -40 to 125 | 0.56 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:04 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksSN74HC244MDWREP | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 16 WeeksSN74HC244QDWREP | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksSN74HC244QPWREP | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 16 WeeksV62/03607-01XE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksV62/03607-02XE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksV62/03607-02YE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74HC244MDWREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74HC244QDWREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74HC244QPWREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/03607-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/03607-02XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/03607-02YE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74HC244-EP 
View Application Notes for Non-Inverting Buffers and Drivers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74HC244 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| CD74HC244 | High Speed CMOS Logic Non-Inverting Octal Buffers/Line Drivers with 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LVC541A | OCTAL BUFFERS/DRIVERS WITH 3-STATE OUTPUTS | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TPS78625 | Single Output LDO, 1.5A, Fixed(2.5V), Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| SN74LVC08A | Quadruple 2-Input Positive-AND Gate | GATES-AND GATES | TI customers also evaluated this product. |
| SN74AHC86 | Quadruple 2-Input Exclusive-OR Gates | GATES-EXCLUSIVE OR GATES (XOR) | TI customers also evaluated this product. |
| SN74LVC3G06 | Triple Inverter Buffer/Driver with Open-Drain Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LV32A | Quadruple 2-Input Positive-OR Gates | GATES-OR GATES | TI customers also evaluated this product. |
| TPS61160A | White LED Driver with PWM Brightness Control in 2mm x 2mm Package. Up to 10 LEDs in Series | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS2080 | 0.7A, 2.7 to 5.5V Dual (2 Input/ 2 Output) High-Side MOSFET Switch IC, Fault Reporting, 2 Act-Hi En | POWER MUXES AND CURRENT LIMITED SWITCHES-CURRENT LIMITED SWITCHES | TI customers also evaluated this product. |
| PCA9534 | Remote 8-Bit I2C and Low-Power I/O Expander with Interrupt Output and Configuration Registers | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| SN74AHCT1G04 | Single Inverter Gate | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| LMV821 | Single Low-Voltage Operational Amplifers with Rail-To-Rail Outputs | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |

No Tags are Available for this Part Number