QML certified for Military and Defense Applications
Customers Who Evaluated This Product Also Evaluated
SN74HC244: Octal Buffers And Line Drivers With 3-State Outputs
Product Information
Features
Qualified for Automotive Applications
ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
Wide Operating Voltage Range of 2 V to 6 V
High-Current Outputs Drive Up To 15 LSTTL Loads
3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
Low Power Consumption, 80-µA Max ICC
Typical tpd = 11 ns
±6-mA Output Drive at 5 V
Low Input Current of 1 µA Max
DESCRIPTION/ORDERING INFORMATION
This octal buffer and line driver is designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The SN74HC244 is organized as two 4-bit buffers/drivers with separate output-enable (OE) inputs. When OE is low, the device passes noninverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:01 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.