SN74HC573A-Q1 Status: ACTIVE

Automotive Catalog Octal Transparent D-Type Latches With 3-State Outputs


      
         
Alert me about changes<br/>to this product

 SN74HC573A-Q1
Voltage Nodes(V)6, 5, 2  
Vcc range(V)2.0 to 6.0  
Input LevelCMOS  
Output LevelCMOS  
LogicTrue  
No. of Bits8  
No. of Outputs8  
Output Drive(mA)-6/6  
Static Current0.08  
th(ns)5  
Technology FamilyHC  
tsu(ns)13  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of SN74HC573A-Q1

Version Part Number Definition
Catalog SN74HC573A TI's standard catalog product
Military SN54HC573A QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74HC573A: Octal Transparent D-Type Latches With 3-State Outputs
  • SN74AHC573: Octal Transparent D-Type Latches With 3-State Outputs
  • CD74HC573: High Speed CMOS Logic Octal Transparent Latches with 3-State Outputs

Product Information

Features

  • Qualified for Automotive Applications
  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State Outputs Drive Bus Lines Directly or up to 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 21 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Bus-Structured Pinout

Description

This octal transparent D-type latch features 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. It is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

While the latch-enable (LE) input is high, the Q outputs respond to the data (D) inputs. When LE is low, the outputs are latched to retain the data that was set up.

A buffered output-enable (OE) input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74HC573AQDWRQ1ACTIVE-40 to 1250.39 | 1kuSOIC (DW) | 20 View 2000 Download CAD Format for this FootprintPurchase Samples
SN74HC573AQPWRG4Q1ACTIVE-40 to 1250.39 | 1kuTSSOP (PW) | 20 View 2000 Purchase Samples
SN74HC573AQPWRQ1ACTIVE-40 to 1250.39 | 1kuTSSOP (PW) | 20 View 2000 Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:00 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN74HC573AQDWRQ1
AmericasRochester Electronics >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 20 WeeksSN74HC573AQPWRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74HC573AQPWRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74HC573AQDWRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC573AQPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC573AQPWRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-250C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74HC573A-Q1 Help

Datasheet

Application Notes

View Application Notes for D-Type Latches

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74HC573A Octal Transparent D-Type Latches With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
SN74AHC573 Octal Transparent D-Type Latches With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
CD74HC573 High Speed CMOS Logic Octal Transparent Latches with 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN74HC573A-Q1:

View All Tags

Other Support



Click Here