SN74HC573A Status: ACTIVE

Octal Transparent D-Type Latches With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54HC573A SN74HC573A
Voltage Nodes(V)6, 5, 2  6, 5, 2  
Vcc range(V)2.0 to 6.0  2.0 to 6.0  
Input LevelCMOS  CMOS  
Output LevelCMOS  CMOS  
LogicTrue  True  
No. of Bits 8  
No. of Outputs8  8  
Output Drive(mA) -6/6  
Static Current 0.08  
th(ns) 5  
Technology FamilyHC  HC  
tsu(ns) 11  
tpd max(ns) 38  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74HC573A

Version Part Number Definition
Automotive SN74HC573A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Military SN54HC573A QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74HC373: Octal Transparent D-Type Latches With 3-State Outputs
  • SN74HCT573: Octal Transparent D-Type Latches With 3-State Outputs
  • CD74HC573: High Speed CMOS Logic Octal Transparent Latches with 3-State Outputs
  • SN74LVC1G34: Single Buffer Gate
  • MAX232E: Dual RS-232 Driver/Receiver with IEC61000-4-2 Protection
  • SN74HC04: Hex Inverters

Product Information

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State Outputs Drive Bus Lines Directly or Up To 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 21 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Bus-Structured Pinout

Description

These octal transparent D-type latches feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

While the latch-enable (LE) input is high, the Q outputs respond to the data (D) inputs. When LE is low, the outputs are latched to retain the data that was set up.

A buffered output-enable (OE)\ input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74HC573ADBRACTIVE-40 to 85 0.33 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC573ADBRE4ACTIVE-40 to 85 0.33 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC573ADBRG4ACTIVE-40 to 85 0.33 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC573ADWACTIVE-40 to 85 0.29 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74HC573ADWE4ACTIVE-40 to 85 0.29 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74HC573ADWG4ACTIVE-40 to 85 0.29 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74HC573ADWRACTIVE-40 to 85 0.26 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC573ADWRE4ACTIVE-40 to 85 0.26 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC573ADWRG4ACTIVE-40 to 85 0.26 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC573ANACTIVE-40 to 85 0.36 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC573AN3OBSOLETE-40 to 85  PDIP (N) | 20 View   Download CAD Format for this FootprintNot Available
SN74HC573ANE4ACTIVE-40 to 85 0.36 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC573APWLEOBSOLETE-40 to 85SN74HC573APWR TSSOP (PW) | 20 View   Download CAD Format for this FootprintReplaced by SN74HC573APWR
SN74HC573APWRACTIVE-40 to 85 0.26 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC573APWRE4ACTIVE-40 to 85 0.26 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC573APWRG4ACTIVE-40 to 85 0.26 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74HC573APWTACTIVE-40 to 85 0.66 | 1kuTSSOP (PW) | 20 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74HC573APWTE4ACTIVE-40 to 85 0.66 | 1kuTSSOP (PW) | 20 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74HC573APWTG4ACTIVE-40 to 85 0.66 | 1kuTSSOP (PW) | 20 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:00 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksSN74HC573ADBR
AmericasArrow >1k
Rochester Electronics >1k
TI Lead Time*: 15 WeeksSN74HC573ADBRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN74HC573ADBRG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN74HC573ADW
AmericasArrow 4
Newark 288
Rochester Electronics 16
AsiaArrow Asia 1k
Farnell Asia >1k
EuropeArrow Northern Europe >1k
Arrow Southern Europe >1k
Avnet-SILICA 13
EBV Elektronik >1k
Farnell 969
Spoerle >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74HC573ADWE4
AmericasAvnet 400
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74HC573ADWG4
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74HC573ADWR
AmericasArrow 49
Rochester Electronics >1k
AsiaArrow Asia >1k
WPI 18
Wintech >1k
EuropeAvnet-SILICA >1k
Compel >1k
EBV Elektronik >1k
Spoerle >1k
WorldwideDigiKey 2
TI Lead Time*: 15 WeeksSN74HC573ADWRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74HC573ADWRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74HC573AN
AmericasNewark 365
Rochester Electronics 17
AsiaFarnell Asia >1k
Wintech >1k
EuropeAbacus Polar >1k
Avnet-SILICA 100
Compel 4
Farnell >1k
Spoerle >1k
TI Lead Time*: 15 WeeksSN74HC573ANE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74HC573APWR
AmericasArrow 150
Rochester Electronics >1k
AsiaFarnell Asia 294
WPI >1k
EuropeEBV Elektronik >1k
Farnell 100
WorldwideDigiKey 99
TI Lead Time*: 20 WeeksSN74HC573APWRE4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksSN74HC573APWRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74HC573APWT
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74HC573APWTE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74HC573APWTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74HC573ADBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC573ADBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC573ADBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC573ADW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC573ADWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC573ADWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC573ADWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC573ADWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC573ADWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC573AN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN74HC573ANE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN74HC573APWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC573APWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC573APWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC573APWT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC573APWTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74HC573APWTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74HC573A Help

Datasheet

Application Notes

View Application Notes for D-Type Latches

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74HC373 Octal Transparent D-Type Latches With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
SN74HCT573 Octal Transparent D-Type Latches With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
CD74HC573 High Speed CMOS Logic Octal Transparent Latches with 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
SN74LVC1G34 Single Buffer Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
MAX232E Dual RS-232 Driver/Receiver with IEC61000-4-2 Protection INTERFACE-RS-232 TI customers also evaluated this product.
SN74HC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN65HVD3082E Low-Power RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SN74HC574 Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS TI customers also evaluated this product.
SN74HC245 Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here