SN74HC74-EP Status: ACTIVE

Enhanced Product Dual D-Type Positive Edge Triggered Flip Flop With Clear And Preset


      
         
Alert me about changes<br/>to this product

 SN74HC74-EP
tpd max(ns)345  
tsu(ns)150  
Technology FamilyHC  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of SN74HC74-EP

Version Part Number Definition
Automotive SN74HC74-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74HC74 TI's standard catalog product
Military SN54HC74 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD74HC74: High Speed CMOS Logic Dual Positive-Edge-Triggered D-Type Flip-Flops with Set and Reset
  • SN74HC74: Dual D-Type Positive-Edge-Triggered Flip-Flops With Clear and Preset

Product Information

Features

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80 µA Max ICC
  • Typical tpd = 15 ns
  • ±4 mA Output Drive at 5 V
  • Low Input Current of 1 mA Max

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

DESCRIPTION/ORDERING INFORMATION

The SN74HC74 device contains two independent D-type positive edge triggered flip flops. A low level at the preset (PRE) or clear (CLR) inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements are transferred to the outputs on the positive going edge of the clock (CLK) pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of CLK. Following the hold time interval, data at the D input can be changed without affecting the levels at the outputs.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
SN74HC74MPWREPACTIVE-55 to 125V62/08613-01XE0.46 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&RContact TI Distributor or Sales Office
V62/08613-01XEACTIVE-55 to 125 0.46 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&RContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:03 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN74HC74MPWREP
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksV62/08613-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74HC74MPWREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/08613-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74HC74-EP Help

Datasheet

Application Notes

View Application Notes for D-Type Flip-Flops

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD74HC74 High Speed CMOS Logic Dual Positive-Edge-Triggered D-Type Flip-Flops with Set and Reset FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
SN74HC74 Dual D-Type Positive-Edge-Triggered Flip-Flops With Clear and Preset FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here