SN74HCT04-EP Status: ACTIVE

Enhanced Product Hex Inverter


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54HCT04 SN74HCT04-EP
Voltage Nodes(V)5  5  
No. of Gates6  6  
Vcc range(V)4.5 to 5.5  4.5 to 5.5  
Input LevelTTL  TTL  
Output LevelCMOS  CMOS  
Output Drive(mA) -4/4  
tpd max(ns) 20  
Static Current 0.02  
Technology FamilyHCT  HCT  
RatingMilitary  HiRel Enhanced Product  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74HCT04-EP

Version Part Number Definition
Automotive SN74HCT04-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74HCT04 TI's standard catalog product
Military SN54HCT04 QML certified for Military and Defense Applications

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Operating Voltage Range of 4.5 V to 5.5 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 13 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Inputs Are TTL_Voltage Compatible

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Description

This device contains six independent inverters. It performs the Boolean function Y = A\ in a positive logic.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74HCT04IDREPACTIVE-40 to 85V62/04697-01XE0.20 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/04697-01XEACTIVE-40 to 85 0.20 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:00 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksSN74HCT04IDREP
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksV62/04697-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74HCT04IDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04697-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74HCT04-EP Help

Datasheet

Application Notes

View Application Notes for Inverting Buffers and Drivers

User Guides

Selection Guides

More Literature

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here