SN74HCT244-Q1 Status: ACTIVE

Automotive Catalog Octal Buffers And Line Drivers With 3-State Outputs


      
         
Alert me about changes<br/>to this product

 SN74HCT244-Q1
Voltage Nodes(V)5  
Vcc range(V)4.5 to 5.5  
LogicTrue  
Input LevelTTL  
Output LevelCMOS  
Output Drive(mA)-6/6  
No. of Outputs8  
tpd max(ns)38  
Static Current0.16  
RatingAutomotive  
Technology FamilyHCT  
 Samples
 Inventory

Other qualified versions of SN74HCT244-Q1

Version Part Number Definition
Catalog SN74HCT244 TI's standard catalog product
Enhanced Product SN74HCT244-EP Supports Defense, Aerospace and Medical Applications
Military SN54HCT244 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS73633: Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • TPS62007: 3.3-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10
  • Product Information

    Features

    • Qualified for Automotive Applications
    • ESD Protection Exceeds 1000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
    • Operating Voltage Range of 4.5 V to 5.5 V
    • High-Current Outputs Drive Up To 15 LSTTL Loads
    • Low Power Consumption, 80-µA Max ICC
    • Typical tpd = 13 ns
    • ±6-mA Output Drive at 5 V
    • Low Input Current of 1 µA Max
    • Inputs Are TTL-Voltage Compatible
    • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers

    Description

    This octal buffer and line driver is designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HCT244 device is organized as two 4-bit buffers/drivers with separate output-enable (OE) inputs. When OE is low, the device passes noninverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    SN74HCT244QPWRG4Q1ACTIVE-40 to 1250.39 | 1kuTSSOP (PW) | 20 View 2000 
    SN74HCT244QPWRQ1ACTIVE-40 to 1250.39 | 1kuTSSOP (PW) | 20 View 2000 Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:02 AM GMT, 24 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksSN74HCT244QPWRG4Q1
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksSN74HCT244QPWRQ1
    AmericasRochester Electronics >1k
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    SN74HCT244QPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74HCT244QPWRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-250C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN74HCT244-Q1 Help

    Datasheet

    Application Notes

    View Application Notes for Non-Inverting Buffers and Drivers

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS73633 Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
    TPS62007 3.3-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS61160 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
    LM324 Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
    TLV2464 Quad Low Power, Rail-to-Rail Input/Output Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
    SN74AHC08Q-Q1 Automotive Catalog Quadruple 2-Input Positive-AND Gate GATES-AND GATES TI customers also evaluated this product.
    UCC28C44 BiCMOS Low-Power Current Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    Most Popular Tags for SN74HCT244-Q1:

    View All Tags

    Other Support



    Click Here