SN74LS151 Status: ACTIVE

8-Line To 1-Line Data Selectors/Multiplexers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LS151 SN74LS151
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.75 to 5.25  
Input LevelTTL  TTL  
Output LevelTTL  TTL  
Output Drive(mA) -0.4/8  
Output2S  2S  
From8  8  
To1  1  
Technology FamilyLS  LS  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74LS151

Version Part Number Definition
Military SN54LS151 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LS138: 3-line to 8-line decoder / demultiplexer
  • Product Information

    Features

    • '150 Selects One-of-Sixteen Data Sources
    • Others Select One-of-Eight Data Sources
    • All Perform Parallel-to-Serial Conversion
    • All Permit Multiplexing from N Lines to One Line
    • Also For Use as Boolean Function Generator
    • Input-Clamping Diodes Simplify System Design
    • Fully Compatible with Most TTL Circuits

     

    Description

    These monolithic data selectors/multiplexers contain full on-chip binary decoding to select the desired data source. The '150 selects one-of-sixteen data sources; the '151A, 'LS151, and 'S151 select one-of-eight data sources. The '150, '151A, 'LS151, and 'S151 have a strobe input which must be at a low logic level to enable these devices. A high level at the strobe forces the W output high, and the Y output (as applicable) low.

    The '150 has only an inverted W output; the '151A, 'LS151, and 'S151 feature complementary W and Y outputs.

    The '151A and '152A incorporate address buffers that have symmetrical propagation delay times through the complementary paths. This reduces the possibility of transients occurring at the output(s) due to changes made at the select inputs, even when the '151A outputs are enabled (i.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    SN74LS151DACTIVE0 to 700.53 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LS151DE4ACTIVE0 to 700.53 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LS151DG4ACTIVE0 to 700.53 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LS151DRACTIVE0 to 700.48 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    SN74LS151DRE4ACTIVE0 to 700.48 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    SN74LS151DRG4ACTIVE0 to 700.48 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    SN74LS151JOBSOLETE0 to 70 CDIP (J) | 16    Download CAD Format for this FootprintNot Available
    SN74LS151NACTIVE0 to 700.48 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LS151N3OBSOLETE0 to 70 PDIP (N) | 16 View   Download CAD Format for this FootprintNot Available
    SN74LS151NE4ACTIVE0 to 700.48 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LS151NSRACTIVE0 to 700.48 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    SN74LS151NSRE4ACTIVE0 to 700.48 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    SN74LS151NSRG4ACTIVE0 to 700.48 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:02 AM GMT, 26 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksSN74LS151D
    AmericasArrow 360
    Rochester Electronics >1k
    AsiaFarnell Asia 235
    EuropeAvnet-SILICA 200
    EBV Elektronik 240
    Farnell 235
    WorldwideMouser Electronics 540
    TI Lead Time*: 20 WeeksSN74LS151DE4
    WorldwideMouser Electronics 857
    TI Lead Time*: 20 WeeksSN74LS151DG4
    None Reported
    View Distributors
    TI Lead Time*: 18 WeeksSN74LS151DR
    AmericasRochester Electronics >1k
    TI Lead Time*: 18 WeeksSN74LS151DRE4
    WorldwideMouser Electronics >1k
    TI Lead Time*: 18 WeeksSN74LS151DRG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksSN74LS151N
    AmericasArrow 936
    Rochester Electronics >1k
    AsiaFarnell Asia 110
    EuropeArrow Southern Europe 125
    Avnet-SILICA >1k
    EBV Elektronik 450
    WorldwideDigiKey >1k
    TI Lead Time*: 20 WeeksSN74LS151NE4
    AmericasRochester Electronics 850
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksSN74LS151NSR
    AmericasRochester Electronics >1k
    TI Lead Time*: 15 WeeksSN74LS151NSRE4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksSN74LS151NSRG4
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    SN74LS151D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LS151DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LS151DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LS151DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LS151DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LS151DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LS151N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    SN74LS151NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    SN74LS151NSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LS151NSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LS151NSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN74LS151 Help

    Datasheet

    Application Notes

    View Application Notes for Data Selectors/Multiplexers

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74LS138 3-line to 8-line decoder / demultiplexer DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here